Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement :
1 Form C SPDT-CO
-
Coil Special Features :
Rp 680Ω
Electrical Characteristics
-
Contact Switching Load (Min) :
1000mA @ 5VDC
-
Contact Voltage Rating (VDC):
12
-
Coil Power Rating DC (W):
1.7
-
Contact Limiting Breaking Current (A):
30
-
Contact Current Rating (A):
30
-
Coil Voltage Rating (VDC):
12
-
Coil Resistance (Ω):
85
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
500
-
Contact Limiting Making Current (A):
120
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
500
-
Contact Limiting Continuous Current (A):
50
-
Contact Limiting Short-Time Current (A):
210
Body Features
-
Product Weight :
35 g [ 1.2 oz ]
Contact Features
-
Contact Material :
Silver Alloy
Termination Features
-
Terminal Configuration :
Quick Connect Terminals
-
Relay Connection Type :
Plug-In
Mechanical Attachment
-
Product Mount Type :
Socket
-
Product Mounting Feature Type :
Mounting Brackets
Dimensions
-
Product Height :
16 mm [ .63 in ]
-
Product Length :
22 mm [ .866 in ]
-
Product Width :
28.5 mm [ 1.122 in ]
Usage Conditions
-
Environmental Ambient Temperature (Max) :
125 °C [ 257 °F ]
-
Environmental Category of Protection :
RTI
Operation/Application
-
Coil Magnetic System :
Monostable
Other
-
Contact Current Class (A):
30 – 50
-
Width Class (Mechanical) (mm):
25 – 30
-
Height Class (Mechanical) (mm):
15 – 16
-
Environmental Ambient Temperature Class (°C):
105 – 125
-
Length Class (Mechanical) (mm):
20 – 25