Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class F
-
Contact Arrangement :
1 Form A (NO)
-
Contact Number of Poles :
1
Electrical Characteristics
-
Coil Power Rating DC (W):
.53
-
Coil Resistance (Ω):
271.7
-
Coil Voltage Rating (VDC):
12
-
Contact Current Rating (A):
16
-
Contact Switching Load (Min) :
100mA @ 5V
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Voltage Rating (VAC):
250
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
5000
-
Contact Limiting Continuous Current (A):
16
-
Contact Limiting Making Current (A):
16
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1000
Body Features
-
Product Weight :
11 g [ .388 oz ]
-
Primary Product Color :
Natural
Contact Features
-
Contact Material :
AgNi90/10
-
Contact Plating Material :
Silver Nickel
Dimensions
-
Product Height :
17.9 mm [ .705 in ]
-
Product Length :
29 mm [ 1.142 in ]
-
Product Width :
12.8 mm [ .504 in ]
-
Insulation Creepage Between Contact & Coil :
8 mm [ .315 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
-
Environmental Ambient Temperature (Max) :
85 °C [ 185 °F ]
-
Environmental Category of Protection :
RTII
Operation/Application
-
Coil Magnetic System :
Monostable
-
Shock Resistance :
100G's, 6ms
-
Current Type :
DC
Packaging Features
-
Packaging Method :
Carton & Tube
Other
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
12 – 16
-
Coil Power Rating Class (W):
.5 – .6
-
Height Class (Mechanical) (mm):
16 – 20
-
Length Class (Mechanical) (mm):
25 – 30