Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealed Device :
Yes
-
Toggle Style :
Baton Long
-
Switch Type :
Toggle
Configuration Features
-
Configuration (Pole-Throw) :
Double Pole - Double Throw
-
Operating Function :
On Off On
Electrical Characteristics
-
Contact Resistance (mΩ):
10
-
Contact Current Rating (A):
5
-
Operating Voltage (VAC):
125
-
Operating Voltage (VDC):
28
-
Insulation Resistance (MΩ):
1000
-
Dielectric Withstanding Voltage (Max) (VAC):
1000
Body Features
-
Product Orientation :
Vertical Right Angle
-
Bushing Style :
Unthreaded
-
Actuator Finish :
Nickel
Contact Features
-
Contact Base Material :
Copper
-
Switch Contact Plating Material :
Silver
Dimensions
-
Toggle Length :
12.7 mm [ .5 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0