Documentation

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealable  Yes

  • Connector & Contact Terminates To  Printed Circuit Board

  • Shielded  Yes

  • Hybrid Header  Yes

Configuration Features

  • Number of Positions  124

  • Number of Rows  3, 4

  • Number of Sections  1

  • Number of Signal Positions  124

Electrical Characteristics

  • Operating Voltage (VDC) 36

Body Features

  • Color  Black

Contact Features

  • Tab Width (mm) 1.5, 2.8

  • Tab Width (in) .059, .11

  • Tab Thickness (mm) .6, .8

  • Tab Thickness (in) .025, .031

  • Interface Plating  Silver (Ag)

Termination Features

  • Termination Method  Through Hole - Solder

Mechanical Attachment

  • Panel Mount Feature  Without

  • PCB Mount Alignment  With

  • Mounting Orientation  Vertical/180°

  • Mounting Holes  With

  • Locking Interface  Without

  • PCB Mount Retention Type  Mounting Holes

  • PCB Mount Retention  Without

Housing Features

  • Centerline (Pitch) (mm) 4, 5

  • Centerline (Pitch) (in) .157, .197

Dimensions

  • Width 138 mm [ 5.433 in ]

  • Profile Height from PCB 36.2 mm [ 1.425 in ]

  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

  • Length 112.6 mm [ 4.433 in ]

Usage Conditions

  • Operating Temperature Range -40 – 120 °C [ -40 – 248 °F ]

  • Operating Temperature (Max) (°C) 100, 105, 110, 120, 65, 70, 75, 80, 85, 90

  • Operating Temperature (Max) (°F) 149, 158, 167, 176, 185, 194, 212, 221, 230, 248

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • Degree of Protection  IP67, IP69K

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  60

  • Packaging Type  Box

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. 

LEAVYSEAL, TE Connectivity, and TE connectivity (logo) are trademarks.