Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
Connector System :
Wire-to-Board
-
Connector & Housing Type :
Plug
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Ribbon Cable Connector Header Type :
Pin Header
Configuration Features
-
Number of Positions :
40
-
PCB Mount Orientation :
Right Angle
-
Number of Rows :
2
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Insulation Resistance (MΩ):
5000
Body Features
-
Primary Product Color :
Blue
-
Connector Profile :
Low
-
Daisy Chain :
With
Contact Features
-
Contact Base Material :
Phosphor Bronze
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Underplating Material :
Nickel
-
Contact Shape & Form :
Square
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness (µin):
30
-
Contact Type :
Pin
-
Mating Pin Diameter :
.64 mm [ .025 in ]
-
PCB Contact Termination Area Plating Material Thickness :
2.54 µm [ 100 µin ]
-
Mating Square Post Dimension :
.64 mm [ .025 in ]
-
Contact Current Rating (Max) (A):
1
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
-
Termination Post & Tail Length :
4.19 mm [ .165 in ]
-
Termination Post & Tail Diameter :
.64 mm [ .025 in ]
-
Termination Method to PCB :
Through Hole - Solder
-
Square Termination Post & Tail Dimension :
.5 mm [ .02 in ]
Mechanical Attachment
-
Panel Mount Feature :
Without
-
PCB Mount Alignment :
Without
-
Mating Alignment :
With
-
PCB Mount Retention :
Without
-
Mating Alignment Type :
Center
-
Mating Retention :
With
-
Mating Retention Type :
Ejection Latch
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
PBT (Thermoplastic)
-
Mating Entry Location :
Top
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Dimensions
-
Connector Height :
8.89 mm [ .35 in ]
-
Row-to-Row Spacing :
2.54 mm [ .1 in ]
-
Connector Length :
69.85 mm [ 2.75 in ]
-
Shrouded End Dimension :
3.81 mm [ .15 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 105 °C [ -85 – 221 °F ]
-
Housing Temperature Rating :
High
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Package
-
Packaging Quantity :
50