Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ring Terminal Product Type :
Closed Ring Tongue Terminal
-
Stud Size :
M5
-
Sealable :
No
-
Wire Insulation Support Retention Type :
Insulation Support
Electrical Characteristics
Body Features
-
Product Weight :
.738 g [ .026 oz ]
Contact Features
-
Barrel Type :
Open
-
Terminal Orientation :
Straight
-
Terminal Plating Material :
Tin
Mechanical Attachment
-
Wire Insulation Support :
With
Dimensions
-
Wire Size (AWG):
20 – 15
-
Wire Size (mm²):
.5 – 1.5
-
Stud Diameter :
5.3 mm [ .209 in ]
-
Tongue Thickness :
.79 mm [ .031 in ]
-
Product Length :
21.39 mm [ .842 in ]
-
Compatible Insulation Diameter (Max) :
3.9 mm [ .154 in ]
-
Compatible Insulation Diameter Range :
3.9 mm [ .154 in ]
Usage Conditions
-
Insulation Option :
Uninsulated
-
Operating Temperature Range :
110 °C [ 230 °F ]
Operation/Application
-
Compatible With Wire Base Material :
Copper
-
Compatible With Wire Plating Material :
Tin
Industry Standards
-
Government Qualified Terminal :
No
Packaging Features
-
Packaging Quantity :
2500
-
Packaging Method :
Reel