Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
General Purpose Resistor
-
Element Type :
Thick Film
-
Package Size Code :
2010
Electrical Characteristics
-
Operating Voltage (V):
200
-
Power Rating (W):
.5
-
Resistance Value (Ω):
2K
-
Passive Component Tolerance (%):
5
Termination Features
-
Surface Mount Resistor Termination Type :
Solder
-
Number of Terminations :
2
Usage Conditions
-
Temperature Coefficient (ppm/°C):
±200
Packaging Features
-
Packaging Method :
Taped & Reeled