Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class B
-
Contact Arrangement :
1 Form A (NO)
-
Contact Number of Poles :
1
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
10
-
Coil Power Rating DC (W):
.36
-
Coil Resistance (Ω):
400
-
Coil Voltage Rating (VDC):
12
-
Contact Current Rating (A):
10
-
Contact Switching Voltage (Max) (VAC):
277
-
Contact Switching Voltage (Max) (VDC):
28
-
Contact Voltage Rating (VAC):
277
-
Contact Voltage Rating (VDC):
28
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
1500
-
Contact Limiting Continuous Current (A):
10
-
Contact Limiting Short-Time Current (A):
10
-
Contact Limiting Making Current (A):
10
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
750
Body Features
-
Product Weight :
9.5 g [ .335 oz ]
Dimensions
-
Product Height :
15.8 mm [ .622 in ]
-
Product Length :
19 mm [ .748 in ]
-
Product Width :
15.5 mm [ .61 in ]
-
Insulation Creepage Between Contact & Coil :
4 mm [ .125 in ]
-
Insulation Clearance Between Contact & Coil :
3.2 mm [ .126 in ]
Usage Conditions
-
Environmental Ambient Temperature (Max) :
70 °C [ 158 °F ]
-
Environmental Category of Protection :
RTIII
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
DC
Packaging Features
-
Packaging Method :
Box & Tube, Tube
Other
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
12 – 16
-
Coil Power Rating Class (W):
.3 – .4
-
Height Class (Mechanical) (mm):
15 – 16
-
Environmental Ambient Temperature Class (°C):
50 – 70
-
Length Class (Mechanical) (mm):
16 – 20