Documentation

CAD Files

Catalog Pages/Data Sheets

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for female terminals

  • Connector System  Wire-to-Board, Wire-to-Device, Wire-to-Wire

  • Sealable  Yes

  • Hybrid Connector  No

  • Primary Locking Feature  Integrated in Housing

  • Strain Relief  No

Configuration Features

  • Number of Positions  4

  • Number of Rows  1

Body Features

  • Color  Black

  • Body Material  PA GF

Contact Features

  • Mating Tab Width 1.2 mm [ .047 in ]

Mechanical Attachment

  • Terminal Position Assurance  Yes

  • Mounting Feature  No

  • Polarized  Yes

Housing Features

  • Centerline (Pitch) 4 mm [ .157 in ]

Dimensions

  • Length 24.7 mm [ .972 in ]

  • Width 26.5 mm [ 1.043 in ]

  • Height 17.5 mm [ .689 in ]

Usage Conditions

  • Operating Temperature Range -40 – 150 °C [ -40 – 302 °F ]

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • Degree of Protection  IP67

Other

  • Connector Position Assurance Capable  Yes

  • Serviceable  Yes

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.