Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Configuration (Pole-Throw) :
Single Pole - Double Throw
-
Number of Actuators :
Single
-
Number of Positions :
2
Electrical Characteristics
-
Contact Current Rating (A):
.1
Body Features
-
Actuator Profile :
Extended
-
Actuator Material :
Polyamide
-
Actuator Color :
Black
-
Actuator Travel :
2.49 mm [ .079 in ]
-
Actuator Orientation :
Top
Contact Features
-
Contact Base Material :
Copper Alloy
-
Switch Contact Plating Material :
Silver
Termination Features
-
Termination Post & Tail Length :
3 mm [ .118 in ]
-
Termination Method to PCB :
Through Hole - Solder
Dimensions
-
Product Length :
8.79 mm [ .346 in ]
-
Product Width :
3.4 mm [ .134 in ]
-
Actuator Length :
2.01 mm [ .079 in ]
Industry Standards
-
UL Flammability Rating :
UL 94HB, UL 94V-0