Documentation

Product Drawings

CAD Files

Catalog Pages/Data Sheets

Product Specifications

Product Specification

Product Environmental Compliance

TE Material Declaration

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Power Relay Type  Standard

Electrical Characteristics

  • Contact Limiting Breaking Current (A) 30

  • Coil Magnetic System  Monostable, DC

  • Coil Power Rating Class (mW) 800 – 1000

  • Coil Power Rating DC (mW) 1000

  • Coil Resistance (Ω) 144

  • Coil Special Features  UL Coil Insulation Class F

  • Coil Voltage Rating (VDC) 12

  • Contact Switching Load (Min)  1000mA @ 5V

  • Contact Switching Voltage (Max) (VAC) 277

  • Contact Voltage Rating (VAC) 277

  • Insulation Initial Dielectric Between Contacts & Coil (Vrms) 2500

  • Contact Limiting Continuous Current (A) 30

  • Insulation Creepage Between Contact & Coil 6.36 mm [ .25 in ]

  • Contact Limiting Making Current (A) 30

  • Insulation Initial Resistance (MΩ) 1000

  • Insulation Creepage Class (mm) 5.5 – 8

  • Contact Limiting Short-Time Current (A) 30

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 1500

  • Insulation Initial Dielectric Between Coil & Contact Class (V) 1500 – 2500

Body Features

  • Weight 33 g [ 1.164 oz ]

  • Insulation Special Features  6000V Initial Surge Withstand Voltage between Contacts & Coil

Contact Features

  • Contact Arrangement  1 Form A (NO)

  • Contact Current Class (A) 16, 20 – 30

  • Contact Current Rating (Max) (A) 30

  • Contact Material  AgCdO

  • Contact Number of Poles  1

  • Terminal Type  Quick Connect

Mechanical Attachment

  • Relay Mounting Type  Printed Circuit Board

Dimensions

  • Width Class (Mechanical) (mm) 25 – 30

  • Length 32.5 mm [ 1.281 in ]

  • Insulation Clearance Class (mm) 2.5 – 4

  • Width 27.4 mm [ 1.079 in ]

  • Insulation Clearance Between Contact & Coil 3.18 mm [ .125 in ]

  • Height Class (Mechanical) (mm) 25 – 30

  • Height 27.9 mm [ 1.098 in ]

  • Length Class (Mechanical) (mm) 30 – 35

Usage Conditions

  • Environmental Category of Protection  RTIII

  • Environmental Ambient Temperature Class (°C) 70 – 85

  • Environmental Ambient Temperature (Max) 85 °C [ 185 °F ]

Packaging Features

  • Packaging Method  Box & Tray, Bundle

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.