Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Contact Arrangement :
1 Form C SPDT-CO
-
Contact Number of Poles :
1
Electrical Characteristics
-
Coil Power Rating DC (W):
.062
-
Coil Resistance (Ω):
36
-
Coil Voltage Rating (VDC):
1.5
-
Contact Current Rating (A):
1
-
Contact Switching Load (Min) :
10mA @ .02V
-
Contact Switching Voltage (Max) (VAC):
150
-
Contact Switching Voltage (Max) (VDC):
125
-
Contact Voltage Rating (VAC):
150
-
Contact Voltage Rating (VDC):
125
Contact Features
-
Contact Material :
PdNi+Au
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
DC
Other
-
Contact Current Class (A):
1