Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class F
-
Contact Arrangement :
1 Form A SPST-NO
-
Contact Number of Poles :
1
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
6
-
Coil Power Rating DC (W):
.2
-
Coil Resistance (Ω):
45
-
Coil Voltage Rating (VDC):
3
-
Contact Current Rating (A):
6
-
Contact Switching Load (Min) :
10mA @ 12V
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Voltage Rating (VAC):
250
-
Insulation Initial Resistance (MΩ):
10000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
4000
-
Contact Limiting Continuous Current (A):
6
-
Contact Limiting Short-Time Current (A):
6
-
Contact Limiting Making Current (A):
6
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1000
Body Features
-
Product Weight :
5 g [ .1764 oz ]
Contact Features
-
Contact Material :
AgNi0.15
-
Contact Plating Material :
Silver Nickel
Dimensions
-
Product Height :
10.6 mm [ .417 in ]
-
Product Length :
20 mm [ .787 in ]
-
Product Width :
10 mm [ .394 in ]
-
Insulation Creepage Between Contact & Coil :
4 mm [ .157 in ]
-
Insulation Clearance Between Contact & Coil :
4 mm [ .157 in ]
Usage Conditions
-
Environmental Ambient Temperature (Max) :
70 °C [ 158 °F ]
-
Environmental Category of Protection :
RTIII
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
DC
Packaging Features
-
Packaging Method :
Box & Tube, Carton
Other
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
8 – 10
-
Coil Power Rating Class (W):
.15 – .2
-
Height Class (Mechanical) (mm):
10 – 11
-
Environmental Ambient Temperature Class (°C):
50 – 70
-
Length Class (Mechanical) (mm):
16 – 20