Documentation

Product Drawings

CAD Files

Product Specifications

Product Specification

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Shielded  No

  • Hybrid Header  No

Configuration Features

  • Number of Positions  4

  • Number of Rows  1

  • Number of Sections  1

  • Number of Signal Positions  4

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12

  • Operating Voltage (VDC) 12

Body Features

  • Color  Blue

Contact Features

  • Tab Width .63 mm [ .025 in ]

  • Tab Thickness .63 mm [ .025 in ]

  • Interface Plating  Tin (Sn)

Termination Features

  • Termination Method  Through Hole - Reflow

Mechanical Attachment

  • Panel Mount Feature  Without

  • PCB Mount Alignment  With

  • Mounting Orientation  Vertical/180°

  • Mounting Holes  Without

  • Locking Interface  With

  • PCB Mount Retention Type  Boardlocks

  • PCB Mount Retention  With

Housing Features

  • Centerline (Pitch) 2.54 mm [ .1 in ]

Dimensions

  • Width 8.6 mm [ .339 in ]

  • Profile Height from PCB 18.7 mm [ .736 in ]

  • PCB Thickness (Recommended) 1.6 mm [ .063 in ]

  • Length 20.4 mm [ .803 in ]

Usage Conditions

  • Operating Temperature Range -40 – 85 °C [ -40 – 185 °F ]

  • Operating Temperature (Max) (°C) 65, 70, 75, 80, 85

  • Operating Temperature (Max) (°F) 149, 158, 167, 176, 185

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94-HB

Packaging Features

  • Packaging Quantity  6720

  • Packaging Type  Tube

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.