Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Board
-
Connector & Housing Type :
Receptacle
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Compatible With Wire & Cable Type :
Discrete Wire
-
Number of Positions :
5
-
Number of Rows :
1
-
Connector Contact Load Condition :
Fully Loaded
-
PCB Mount Orientation :
Right Angle
-
Card Entry Style :
Side
Electrical Characteristics
-
Operating Voltage (VAC):
63
Body Features
-
Primary Product Color :
Natural
Contact Features
-
Contact Base Material :
Copper Tin
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Mating Area Plating Material :
Tin
-
Contact Type :
Socket
-
Contact Retention Within Housing :
Without
-
Contact Current Rating (Max) (A):
2
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
Mechanical Attachment
-
PCB Mount Retention :
Without
-
PCB Mount Alignment :
With
-
Mating Alignment :
With
-
Mating Retention :
With
-
Mating Alignment Type :
Keyed
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Centerline (Pitch) :
2.5 mm [ .098 in ]
-
Housing Material :
PBT
Dimensions
-
Wire Size (mm²):
.35
-
Wire Size (AWG):
22
-
Compatible Insulation Diameter Range :
1.2 – 1.4 mm [ .047 – .055 in ]
-
PCB Thickness (Recommended) :
1.5 mm [ .059 in ]
-
Connector Height (mm):
7.35
Usage Conditions
-
Operating Temperature Range :
-40 – 110 °C [ -40 – 230 °F ]
Operation/Application
-
Circuit Application :
Signal
Packaging Features
-
Packaging Method :
Tray
-
Packaging Quantity :
3080