Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape :
Circular
-
RF Interface :
MCX
-
RF Connector Style :
Jack
-
Compatible With RF Cable Type :
RG 178/B, RG 196/U
-
Connector System :
Cable-to-Panel
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Brass
-
Body Plating Material :
Gold
Contact Features
-
Ferrule Material :
Brass
-
Crimp Type :
Hex
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Center Contact Material :
Beryllium Copper
-
Ferrule Plating Material :
Gold
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Panel Attachment Style :
Front Mount
-
Panel Mount Feature Type :
Hex Nut
-
RF Connector Coupling Mechanism :
Snap-On
-
Connector Mounting Type :
Panel Mount
-
RF Contact Captivation Method :
Mechanical
-
Detent :
Without
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
6.5 mm [ .255 in ]
-
Panel Thickness (Recommended) :
5 mm [ .197 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 165 °C [ -85 – 329 °F ]
Operation/Application
-
Operating Frequency (GHz):
6
Packaging Features
-
Packaging Quantity :
50
-
Packaging Method :
Bag
Other
-
Grade :
Professional
-
Dielectric Material :
PTFE
-
Lockwasher Material :
Brass