Documentation

CAD Files

Product Specifications

Application Specification

Product Specification

Qualification Test Report

Instruction Sheets

Instruction Sheet (non U.S.)

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Shielded  No

  • Hybrid Header  Yes

Configuration Features

  • Number of Positions  50

  • Number of Rows  3

  • Number of Sections  2

  • Number of Signal Positions  40

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12

  • Operating Voltage (VDC) 12

  • Voltage Rating (Max) (VDC) 12

Body Features

  • Color  Natural

Contact Features

  • Tab Width (mm) .64, 2.3

  • Tab Width (in) .025, .091

  • Tab Thickness .64 mm [ .025 in ]

  • Interface Plating  Gold (Au), Tin (Sn)

Termination Features

  • Termination Method  Through Hole - Solder

Mechanical Attachment

  • Panel Mount Retention  Without

  • PCB Mount Alignment  With

  • Mounting Orientation  Horizontal/90°

  • Mounting Holes  With

  • Locking Interface  With

  • PCB Mount Retention Type  Mounting Holes

  • PCB Mount Retention  With

Housing Features

  • Centerline (Pitch) (mm) 2.2, 4

  • Centerline (Pitch) (in) .087, .157

Dimensions

  • Width 19.5 mm [ .77 in ]

  • Profile Height from PCB 20.4 mm [ .803 in ]

  • PCB Thickness (Recommended) 1.2 – 1.6 mm [ .047 – .063 in ]

  • Length 56.5 mm [ 2.25 in ]

Usage Conditions

  • Operating Temperature Range -30 – 105 °C [ -22 – 221 °F ]

  • Operating Temperature (Max) (°C) 100, 105, 65, 70, 75, 80, 85, 90

  • Operating Temperature (Max) (°F) 149, 158, 167, 176, 185, 194, 212, 221

Operation/Application

  • Circuit Application  Power, Signal

Packaging Features

  • Packaging Quantity  9

  • Packaging Type  Tube

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.