Product Drawings

CAD Files

Product Specifications

Product Specification

Application Specification

Qualification Test Report

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector System  Wire-to-Board, Wire-to-Wire

  • Row-to-Row Spacing 3.75 mm [ .147 in ]

  • Connector Style  Receptacle

  • Sealed  No

  • Applies To  Printed Circuit Board, Wire/Cable

  • Series Number  2000

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Product Type  Connector

  • Connector Type  Housing

Configuration Features

  • Number of Positions  6

  • Number of Rows  2

  • Selectively Loaded  No

  • Preloaded  No

Electrical Characteristics

  • Operating Voltage 250 VAC [ 250 VDC ]

Body Features

  • Sealable  No

Contact Features

  • Contact Type  Socket

  • Contact Layout  Matrix

  • Shunts/Shorting Bars  Without

  • Multiple Contact Types  Without

Mechanical Attachment

  • Panel Mount Retention  Without

Housing Features

  • Centerline 2.5 mm [ .098 in ]

  • Housing Material  Polyester GF

  • Housing Color  Black


  • Length 8.9 mm [ .35 in ]

  • Height 20 mm [ .787 in ]

  • Width 15.78 mm [ .621 in ]

Usage Conditions

  • Operating Temperature Range -55 – 105 °C [ -67 – 221 °F ]


  • Halogen Free  Yes

  • For Use With  Plug Housing & Header

Industry Standards

  • CSA Rating  Certified

  • CSA File Number  LR7189

  • UL Rating  Recognized

  • CSA Certified  Yes

  • VDE Tested  No

  • UL File Number  E28476

  • Agency/Standard  CSA, UL

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  400

  • Packaging Method  Bag

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.