2170706-4 QSFP/QSFP+/zQSFP+  1
SFF-8663
  • Form Factor zQSFP+
  • Product Type Cage
  • Included Heat Sink No
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 6
  • Number of Ports 6
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products QSFP28 Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe No
  • Enhancements Standard
2170706-5 QSFP/QSFP+/zQSFP+  1
SFF-8663
  • Form Factor zQSFP+
  • Product Type Cage
  • Included Heat Sink No
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 6
  • Number of Ports 6
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • For Use With Pluggable I/O Products QSFP28 Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • Heat Sink Compatible Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe No
  • Enhancements Standard