CAT-C8114-Y101 Single Phase Filters  1
  • Filtered Yes
  • Filter Type Power Line
  • Input Type PCB Pins .065" Diagonal
  • Output Type PCB Pins .065" Diagonal
  • Ground Choke Option No
  • Current Rating 2
  • Leakage Current (Max) (120VAC, 60Hz) .3
  • Leakage Current (Max) (250VAC, 50Hz) .5
  • Voltage (Max) 250
  • Mount Style Printed Circuit Board
  • Operating Temperature Range -10 – 40
  • Comment 150kHz to 30MHz