CAT-C8114-X1 Single Phase Filters  1
  • Filtered Yes
  • Filter Type Power Line
  • Input Type .250" FASTON
  • Output Type .250" FASTON
  • Ground Choke Option No
  • Current Rating 3
  • Leakage Current (Max) (120VAC, 60Hz) .3
  • Leakage Current (Max) (250VAC, 50Hz) .5
  • Voltage (Max) 250
  • Mount Style Flanged
  • Operating Temperature Range -10 – 40
  • Comment 450kHz to 30MHz