1-1725910-9 Bench-Top Crimping Terminators
PRODUCT

Application Tooling

-

Bench-Top Crimping Terminators

AMP 3K W/STRIPPER CQM II - 1-1725910-9

  • TE Internal Number: 1-1725910-9

active
  • Region Asia Pacific
  • Wire Range 2 and Under
  • Split Cycle No
  • Stripping Yes
  • Crimp Quality Monitor Yes
  • Splice No
  • Stroke Length 40
  • Applicator Style Atlantic/Male
  • Operating Voltage 100-240 V, 50/60 Hz, Single phase
1725900-2 Bench-Top Crimping Terminators
PRODUCT

Application Tooling

-

Bench-Top Crimping Terminators

AMP-5K TERMINATOR MACHINE - 1725900-2

  • TE Internal Number: 1725900-2

active
  • Region Asia Pacific
  • Wire Range 6 and Under
  • Split Cycle No
  • Stripping No
  • Crimp Quality Monitor No
  • Splice No
  • Stroke Length 40
  • Applicator Style Atlantic/Male
  • Operating Voltage 100-240 V, 50/60 Hz, Single phase
1725900-3 Bench-Top Crimping Terminators
PRODUCT

Application Tooling

-

Bench-Top Crimping Terminators

AMP-5K TERMINATOR MACHINE - 1725900-3

  • TE Internal Number: 1725900-3

active
  • Region Asia Pacific
  • Wire Range 6 and Under
  • Split Cycle No
  • Stripping No
  • Crimp Quality Monitor No
  • Splice No
  • Stroke Length 30
  • Applicator Style Atlantic/Male
  • Operating Voltage 100-240 V, 50/60 Hz, Single phase
1725910-2 Bench-Top Crimping Terminators
PRODUCT

Application Tooling

-

Bench-Top Crimping Terminators

AMP-3K/40 W/STRIP MODULE - 1725910-2

  • TE Internal Number: 1725910-2

  • Alias ID: CC5080-000

  • Alias ID: PER-1725910-2

active
  • Region Asia Pacific
  • Wire Range 2 and Under
  • Split Cycle No
  • Stripping Yes
  • Crimp Quality Monitor No
  • Splice No
  • Stroke Length 40
  • Applicator Style Atlantic/Male
  • Operating Voltage 100-240 V, 50/60 Hz, Single phase
1725910-6 Bench-Top Crimping Terminators
PRODUCT

Application Tooling

-

Bench-Top Crimping Terminators

AMP-5K/40 W/STRIP MODULE - 1725910-6

  • TE Internal Number: 1725910-6

active
  • Region Asia Pacific
  • Wire Range 6 and Under
  • Split Cycle No
  • Stripping Yes
  • Crimp Quality Monitor No
  • Splice No
  • Stroke Length 40
  • Applicator Style Atlantic/Male
  • Operating Voltage 100-240 V, 50/60 Hz, Single phase
1725950-2 Bench-Top Crimping Terminators
PRODUCT

Application Tooling

-

Bench-Top Crimping Terminators

AMP-3K TERMINATOR MACHINE - 1725950-2

  • TE Internal Number: 1725950-2

active
  • Region Asia Pacific
  • Wire Range 2 and Under
  • Split Cycle No
  • Stripping No
  • Crimp Quality Monitor No
  • Splice No
  • Stroke Length 40
  • Applicator Style Atlantic/Male
  • Operating Voltage 100-240 V, 50/60 Hz, Single phase
1725950-3 Bench-Top Crimping Terminators
PRODUCT

Application Tooling

-

Bench-Top Crimping Terminators

AMP-3K TERMINATOR MACHINE - 1725950-3

  • TE Internal Number: 1725950-3

active
  • Region Asia Pacific
  • Wire Range 2 and Under
  • Split Cycle No
  • Stripping No
  • Crimp Quality Monitor No
  • Splice No
  • Stroke Length 30
  • Applicator Style Atlantic/Male
  • Operating Voltage 100-240 V, 50/60 Hz, Single phase
2-1725910-0 Bench-Top Crimping Terminators
PRODUCT

Application Tooling

-

Bench-Top Crimping Terminators

AMP 5K W/STRIPPER CQM II - 2-1725910-0

  • TE Internal Number: 2-1725910-0

active
  • Region Asia Pacific
  • Wire Range 6 and Under
  • Split Cycle No
  • Stripping Yes
  • Crimp Quality Monitor Yes
  • Splice No
  • Stroke Length 40
  • Applicator Style Atlantic/Male
  • Operating Voltage 100-240 V, 50/60 Hz, Single phase
2161300-1 Bench-Top Crimping Terminators
PRODUCT

Application Tooling

-

Bench-Top Crimping Terminators

5K CE THRU-SPLICE TERMINATOR - 2161300-1

  • TE Internal Number: 2161300-1

active
  • Region EMEA
  • Wire Range 6 and Under
  • Split Cycle No
  • Stripping No
  • Crimp Quality Monitor No
  • Splice Yes
  • Stroke Length 40
  • Applicator Style Splice
  • Operating Voltage 100-240 V, 50/60 Hz, Single phase
2161300-2 Bench-Top Crimping Terminators
PRODUCT

Application Tooling

-

Bench-Top Crimping Terminators

5K CE THRU-SPLICE TERMINATOR - 2161300-2

  • TE Internal Number: 2161300-2

active
  • Region EMEA
  • Wire Range 6 and Under
  • Split Cycle No
  • Stripping No
  • Crimp Quality Monitor Yes
  • Splice Yes
  • Stroke Length 40
  • Applicator Style Splice
  • Operating Voltage 100-240 V, 50/60 Hz, Single phase