V23101D1107B201 Signal Relays
  • Product Type Relay
  • Relay Style W11 V23101 Signal Relay
  • Relay Type W11 Relay V23101
  • Coil Special Features Sensitive Version
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1.25
  • Contact Voltage Rating 125
  • Contact Voltage Rating 120
  • Coil Power Rating (DC) 450
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 120
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1.25
  • Coil Resistance 2800
  • Contact Limiting Making Current 1.25
  • Insulation Initial Resistance 1000000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1.25
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Weight 4
  • Terminal Type PCB-THT
  • Contact Current Rating 1.25
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 11 – 12 mm
  • Length 15.49
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.5
  • Width 10.5
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
V23101D   6A201 Signal Relays
  • Product Type Relay
  • Relay Style W11 V23101 Signal Relay
  • Relay Type W11 Relay V23101
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1.25
  • Contact Voltage Rating 125
  • Contact Voltage Rating 120
  • Contact Switching Voltage (Max) 120
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1.25
  • Coil Resistance 320
  • Contact Limiting Making Current 1.25
  • Power Consumption 450
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current R
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 400 – 500 mW
  • Weight 4
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Height Class (Mechanical) 11 – 12 mm
  • Length 15.49
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.5
  • Width 10.5
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
V23101D   3A201 Signal Relays
  • Product Type Relay
  • Relay Style W11 V23101 Signal Relay
  • Relay Type W11 Relay V23101
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1.25
  • Contact Voltage Rating 125
  • Contact Voltage Rating 120
  • Contact Switching Voltage (Max) 120
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1.25
  • Coil Resistance 56
  • Contact Limiting Making Current 1.25
  • Power Consumption 450
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1.25
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 400 – 500 mW
  • Weight 4
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Height Class (Mechanical) 11 – 12 mm
  • Length 15.49
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.5
  • Width 10.5
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
V23101D   7A201 Signal Relays
  • Product Type Relay
  • Relay Style W11 V23101 Signal Relay
  • Relay Type W11 Relay V23101
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1.25
  • Contact Voltage Rating 125
  • Contact Voltage Rating 120
  • Contact Switching Voltage (Max) 120
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1.25
  • Coil Resistance 1280
  • Contact Limiting Making Current 1.25
  • Power Consumption 450
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1.25
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 400 – 500 mW
  • Weight 4
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Height Class (Mechanical) 11 – 12 mm
  • Length 15.49
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.5
  • Width 10.5
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
1422037-2 Signal Relays
  • Product Type Relay
  • Relay Style W11 V23101 Signal Relay
  • Relay Type W11 Relay V23101
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 125
  • Contact Voltage Rating 120
  • Coil Power Rating (DC) 450
  • Contact Switching Voltage (Max) 120
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 320
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 400 – 500 mW
  • Weight 4
  • Contact Number of Poles 1
  • Contact Current Class 2 – 5 A
  • Contact Plating Material AgNi Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 11 – 12 mm
  • Length 15.4
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.5
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
V23101D 106A201 Signal Relays
  • Product Type Relay
  • Relay Style W11 V23101 Signal Relay
  • Relay Type W11 Relay V23101
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1.25
  • Contact Voltage Rating 125
  • Contact Voltage Rating 120
  • Coil Power Rating (DC) 375
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 120
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1.25
  • Coil Resistance 320
  • Contact Limiting Making Current 1.25
  • Insulation Initial Resistance 1000000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1.25
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 400 – 500 mW
  • Weight 4
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 11 – 12 mm
  • Length 15.49
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.5
  • Width 10.5
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
V23101D 106B201 Signal Relays
  • Product Type Relay
  • Relay Style W11 V23101 Signal Relay
  • Relay Type W11 Relay V23101
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1.25
  • Contact Voltage Rating 125
  • Contact Voltage Rating 120
  • Coil Power Rating (DC) 375
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 120
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1.25
  • Coil Resistance 700
  • Contact Limiting Making Current 1.25
  • Insulation Initial Resistance 1000000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1.25
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Weight 4
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 11 – 12 mm
  • Length 15.49
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.5
  • Width 10.5
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
V23101D 107A301 Signal Relays
  • Product Type Relay
  • Relay Style W11 V23101 Signal Relay
  • Relay Type W11 Relay V23101
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 125
  • Contact Voltage Rating 120
  • Coil Power Rating (DC) 446
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 120
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 1280
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 400 – 500 mW
  • Weight 4
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material PdRu
  • Contact Number of Poles 1
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 11 – 12 mm
  • Length 15.49
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.5
  • Width 10.5
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
V23101D 103A201 Signal Relays
  • Product Type Relay
  • Relay Style W11 V23101 Signal Relay
  • Relay Type W11 Relay V23101
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1.25
  • Contact Voltage Rating 125
  • Contact Voltage Rating 120
  • Coil Power Rating (DC) 682
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 120
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1.25
  • Coil Resistance 120
  • Contact Limiting Making Current 1.25
  • Insulation Initial Resistance 1000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1.25
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Weight 4
  • Terminal Type PCB-THT
  • Contact Current Rating 1.25
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Screw Mount
  • Height Class (Mechanical) 11 – 12 mm
  • Length 15.49
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.5
  • Width 10.5
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
4-1419172-4 Signal Relays
  • Product Type Relay
  • Relay Style W11 V23101 Signal Relay
  • Relay Type W11 Relay V23101
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 125
  • Contact Voltage Rating 120
  • Coil Power Rating (DC) 947
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 120
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 320
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Power Consumption 450
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 400 – 500 mW
  • Weight 4
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material AgNi+Au
  • Contact Number of Poles 1
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Socket
  • Height Class (Mechanical) 11 – 12 mm
  • Length 15.4
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.5
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube