VTMR1AEA Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Timing Range (Off-Time) 15 – 300
  • Actuating System AC
  • Type of Control Potentiometer Adjustable
  • Contact Current Rating 8
  • Delay Time 15 – 300 seconds
  • Contact Arrangement 1 Form C, SPDT, 1 C/O
  • Termination Type .25 x .032 Quick Connect Terminals
  • Mounting Type Mounting Holes
  • Dimensions (L x W x H) (Approximate) 50.8 x 50.8 x 22.48
  • Operating Temperature Range -40 – 70
  • Mode of Operation On-Delay
  • Repeatability (Max) ±5%