603363-1 Heat Shrink Tubing
  • Wall Type Single
  • Product Family VFP21
  • Voltage (Max) .6
  • Color White
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Fluid Type Hydraulic Fluid
  • Expanded Inside Diameter (Min) 3.18
  • Recovered Inside Diameter (Max) 1.57
  • Recovered Wall Thickness (Tolerance) .51
  • Shrink Temperature (Min) 70
  • Resistant To Fluids
  • Operating Temperature Range -30 – 125
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 125
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
603365-1 Heat Shrink Tubing
  • Wall Type Single
  • Product Family VFP21
  • Voltage (Max) .6
  • Color White
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Fluid Type Chemicals/Solvents
  • Expanded Inside Diameter (Min) 6.35
  • Recovered Inside Diameter (Max) 3.18
  • Recovered Wall Thickness (Tolerance) .64
  • Shrink Temperature (Min) 70
  • Resistant To Fluids
  • Operating Temperature Range -30 – 125
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 90
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No