CAT-PTT0000 Pressure Transducers  1
  • Sensor Type Differential Pressure Transducer
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection Cable 1 ft
  • Supply Voltage 10
  • Port Material 17-4PH
  • Dimensions 24 x 24 x 82
  • Pressure .14
  • Operating Temperature -40 – 125
  • Overpressure 1.5X Rated
  • Pressure Range 0 – 10000 psi
  • Output/Span 0 – 10 V
  • Accuracy Down to ± .1% FSO
  • Options Adhesive Label
U5700 Pressure Transducers  1
  • Sensor Type Liquid Level Pressure Transducers
  • Type Absolute
  • Pressure Port/Fitting 1/4 FBSPP
  • Electrical Connection Custom Cable Length
  • Supply Voltage 12 – 30
  • Port Material 316L
  • Dimensions 24 x 24 x 82
  • Pressure .14
  • Operating Temperature -10 – 60
  • Overpressure 3X Rated
  • Pressure Range 0 – 2 to 10000 psi
  • Output/Span .5 – 4.5 V Ratiometric
  • Accuracy Down to ± .1% FSO
  • Options Expedite