8-1437719-7 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Plug
  • Number of Positions 5
  • Operating Voltage 60
  • Shell Material CuZn
  • Contact Type Pin
  • Assembly Length 24.4
  • Wire/Cable Size .25
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 25
3-1437719-3 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Receptacle
  • Prewired Yes
  • Number of Positions 4
  • Operating Voltage 60
  • Shell Material CuZn
  • Hermetically Sealed No
  • Environmental Protection With
  • Environmental Protection Type Sealed
  • Contact Type Socket
  • Assembly Length 38
  • Wire/Cable Size .25
  • Accepts Wire Insulation Diameter Range 5
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 25
5-1437719-7 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Receptacle
  • Number of Positions 4
  • Operating Voltage 60
  • Shell Material CuZn
  • Hermetically Sealed No
  • Environmental Protection With
  • Environmental Protection Type Sealed
  • Contact Type Socket
  • Assembly Length 19.2
  • Wire/Cable Size .25
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 25
1-1437719-5 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Plug
  • Prewired No
  • Number of Positions 3
  • Operating Voltage 60
  • Shell Material CuZn
  • Environmental Protection Type Sealed
  • Contact Type Pin
  • Centerline (Pitch) 40
  • Assembly Length 40
  • Wire/Cable Size .25
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 25
5-1437719-4 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Receptacle
  • Number of Positions 3
  • Operating Voltage 60
  • Shell Material CuZn
  • Hermetically Sealed No
  • Environmental Protection With
  • Environmental Protection Type Sealed
  • Contact Type Socket
  • Assembly Length 19.2
  • Wire/Cable Size .25
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 25
6-1437719-0 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Receptacle
  • Number of Positions 5
  • Operating Voltage 60
  • Shell Material CuZn
  • Hermetically Sealed No
  • Environmental Protection With
  • Environmental Protection Type Sealed
  • Contact Type Socket
  • Assembly Length 19.2
  • Wire/Cable Size .25
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 25
1-1437719-1 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Plug
  • Prewired No
  • Number of Positions 3
  • Operating Voltage 60
  • Shell Material Brass
  • Environmental Protection Type Sealed
  • Contact Type Pin
  • Centerline (Pitch) 40
  • Assembly Length 40
  • Wire/Cable Size .14
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 100
1-1437719-2 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Plug
  • Prewired No
  • Number of Positions 5
  • Operating Voltage 60
  • Shell Material Brass
  • Environmental Protection Type Sealed
  • Contact Type Pin
  • Centerline (Pitch) 40
  • Assembly Length 40
  • Wire/Cable Size .14
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 100
7-1437719-2 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Receptacle
  • Number of Positions 5
  • Operating Voltage 60
  • Shell Material CuZn
  • Contact Type Socket
  • Assembly Length 15.5
  • Wire/Cable Size .25
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 25
1-1437719-4 Standard Circular Connectors
  • Product Type Connector
  • Sealable Yes
  • Connector Style Receptacle
  • Prewired No
  • Number of Positions 5
  • Operating Voltage 60
  • Shell Material CuZn
  • Environmental Protection Type Sealed
  • Contact Type Socket
  • Centerline (Pitch) 38
  • Assembly Length 38
  • Wire/Cable Size .14
  • Operating Temperature Range -40 – 80
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 100