1825098-2 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Panel Cutout Size 5 (Diameter)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile Yes
  • Operating Function Off (On)
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 20
  • Actuator Material Thermoplastic
  • Case Material Thermoplastic (LCP)
  • Actuator Profile Extended
  • Actuator Color Black
  • Actuator Force 50 – 400
  • Seal Type Terminal Seal (Epoxy)
  • Contact Plating Gold
  • Contact Base Material Copper Alloy
  • Termination Type Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Low Profile No
  • Process Sealed No
  • Actuator Length 3.4
  • Button Width 3.81
  • Temperature Rating Standard
  • Packaging Method Bulk
1-1634817-0 RF Connector Hardware
  • Accessory Type Lockwasher
  • Product Type Accessory
  • Grade Commercial
  • Body Plating Material Nickel
  • Body Material Steel
  • For Use With ZDC/BNC Connector
  • Packaging Method Individual
5414171-3 RF Connectors
  • Connector Interface TNC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Wire & Cable Termination Method Crimp
  • Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • PCB Mount Retention Without
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 174
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material Polymethylpentene
  • Grade Commercial
1-1634816-0 RF Connector Hardware
  • Accessory Type Hex Nut
  • Product Type Accessory
  • Thread Size 1/2-28
  • Grade Commercial
  • Body Plating Material Nickel
  • Body Material Brass
  • Flats Dimension 14.0 A/F
  • For Use With ZDC/BNC Connector
  • Packaging Method Individual
1058694-1 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Wire & Cable Termination Method Solder Terminal
  • Coupling Mechanism Threaded
  • Detent Without
  • Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 402 Semi-Rigid
  • Operating Temperature Range -65 – 105
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Stainless Steel
  • Grade Commercial
1825098-1 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Panel Cutout Size 5 (Diameter)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile Yes
  • Operating Function Off (On)
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 20
  • Actuator Material Thermoplastic
  • Case Material Thermoplastic (LCP)
  • Actuator Profile Extended
  • Actuator Color Black
  • Actuator Force 50 – 400
  • Seal Type Terminal Seal (Epoxy)
  • Contact Plating Gold
  • Contact Base Material Copper Alloy
  • Termination Type Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed Yes
  • Actuator Length 3.4
  • Button Width 3.81
  • Temperature Rating Standard
  • Packaging Method Bulk
228502-1 RF Connectors
  • Connector Interface TNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Crimp Type Compression
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Wire & Cable Termination Method Crimp
  • Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 16.256
  • Recommended Panel Thickness 6.35
  • Cable Type RG 402 Semi-Rigid
  • Operating Temperature Range -65 – 105
  • Operating Frequency 15
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military
TPC11CGPC0 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 10-48 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 20
  • Actuator Material Polyamide
  • Case Material Polyester
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 10-48
  • Actuator Color Black
  • Actuator Force 260
  • Contact Plating Gold over Nickel
  • Contact Base Material Copper Alloy
  • Termination Type Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Actuator Length 3.48
  • Button Width 3.81
  • Temperature Rating High
  • Packaging Method Bulk
  • Comment No center terminal
TPC11CGRA0 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 10-48 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 20
  • Actuator Material Polyamide
  • Case Material Polyester
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 10-48
  • Actuator Color Black
  • Actuator Force 260
  • Contact Plating Gold over Nickel
  • Contact Base Material Copper Alloy
  • Termination Type Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Low Profile No
  • Process Sealed No
  • Actuator Length 3.48
  • Button Width 3.81
  • Temperature Rating High
  • Packaging Method Bulk
  • Comment No center terminal
TPC11FGPC004 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Panel Cutout Size 5 (Diameter)
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 20
  • Actuator Material Thermoplastic
  • Case Material Polyester
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 10-48
  • Actuator Color Black
  • Actuator Force 260
  • Seal Type Terminal Seal (Epoxy)
  • Contact Plating Gold over Nickel
  • Contact Base Material Copper Alloy
  • Termination Type Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Actuator Length 3.48
  • Button Width 3.81
  • Temperature Rating High
  • Packaging Method Bulk
1-619520-0 In-Series Adapters
  • RF Connector Type TNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Material POM
  • Isolated Ground No
  • Product Type Adapter
  • Number of Positions 1
  • Solder Terminal Without
  • Snap-Lock Without
  • Connectivity Included No
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Body Shape Vertical-Flanged Base w/Thread
  • Body Insulation Without
  • Center Contact Material Phosphor Bronze
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • PCB Mount Retention Without
  • Operating Temperature Range -40 – 60
  • Circuit Application Power & Signal
  • Packaging Method Box
227765-2 RF Connectors
  • Connector Interface TNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Wire & Cable Termination Method Solder Terminal
  • Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • PCB Mount Retention Without
  • Mated Outer Diameter (Approximate) 16.256
  • Recommended Panel Thickness 1.17 – 6.35
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Method Package
  • Dielectric Material Polyester, PBT
5221325-1 In-Series Adapters
  • RF Connector Type TNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Material Polypropylene
  • Isolated Ground No
  • Product Type Adapter
  • Number of Positions 1
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Zinc
  • Body Insulation Without
  • Center Contact Material Phosphor Bronze
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Circuit Application Power & Signal
  • Packaging Method Bag
5227764-2 RF Connectors
  • Connector Interface TNC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Wire & Cable Termination Method Solder
  • Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 16.256
  • Recommended Panel Thickness 1.17 – 6.35
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material VALOX
TPC11CGRA2 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 10-48 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 20
  • Actuator Material Polyamide
  • Case Material Polyester
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 10-48
  • Actuator Color Red
  • Actuator Force 260
  • Contact Plating Gold over Nickel
  • Contact Base Material Copper Alloy
  • Termination Type Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Low Profile No
  • Process Sealed No
  • Actuator Length 3.48
  • Button Width 3.81
  • Temperature Rating High
  • Packaging Method Bulk
  • Comment No center terminal
TPC11FGPC0 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 10-48 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 20
  • Actuator Material Polyamide
  • Case Material Polyester
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 10-48
  • Actuator Color Black
  • Actuator Force 260
  • Contact Plating Gold over Nickel
  • Contact Base Material Copper Alloy
  • Termination Type Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Actuator Length 3.48
  • Temperature Rating High
  • Packaging Method Bulk
TPC11FGRA0 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 10-48 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 20
  • Actuator Material Polyamide
  • Case Material Polyester
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 10-48
  • Actuator Color Black
  • Actuator Force 260
  • Contact Plating Gold over Nickel
  • Contact Base Material Copper Alloy
  • Termination Type Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Low Profile No
  • Process Sealed No
  • Actuator Length 3.48
  • Temperature Rating High
  • Packaging Method Bulk
TPC13CPC0 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 10-48 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 20
  • Actuator Material Polyamide
  • Case Material Polyester
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 10-48
  • Actuator Color Black
  • Actuator Force 50 – 400
  • Contact Current Rating 1
  • Contact Plating Silver
  • Contact Base Material Copper Alloy
  • Termination Type Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Actuator Length 3.48
  • Button Width 3.81
  • Temperature Rating High
  • Packaging Method Bulk
TPC21MGRA2 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 10-48 UNS-2A
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 20
  • Actuator Material Polyamide
  • Case Material Polyester
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 10-48
  • Actuator Color Red
  • Actuator Force 260
  • Contact Plating Gold over Nickel
  • Contact Base Material Copper Alloy
  • Termination Type Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Low Profile No
  • Process Sealed No
  • Actuator Length 3.48
  • Temperature Rating High
  • Packaging Method Bulk
  • Comment No center terminal