120591-1 Battery Holders
  • Connector System Board Mount
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Color Black
  • Battery Holder Material PBT GF
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Horizontal
  • Locating Posts With
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material PBT GF
  • Battery Dimensions 27.3 x 19.05 x 6.32
  • Operating Temperature Range -30 – 70
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 144