PRODUCT

Connectors - TNC Connectors

TNC Str Plg MC 50Ohm Silver Pltd RG58C/U - 1-1337466-0

  • TE Internal Number: 1-1337466-0

active
  • Applies To Coaxial Cable
  • Connector Style Plug
  • Cable Type Raychem 5019D3318
  • Flats Dimension 9.5 A/F
  • Product Type Connector - RF
  • Grade Professional
  • Dielectric Material PTFE
  • Solder Terminal Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Gasket Material White Silicone Rubber
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Cable Termination Type MIL-Clamp
  • Coupling Nut Material Brass
  • Safety Wire Holes Without
  • Packaging Quantity 50
  • Packaging Method Box
PRODUCT

Connectors - TNC Connectors

TNC Str Jk MC 50Ohm Silver Pltd RG58C/U, - 1-1337467-0

  • TE Internal Number: 1-1337467-0

active
  • Applies To Coaxial Cable
  • Connector Style Jack
  • Cable Type Raychem 5019D3318
  • Flats Dimension 11.0 A/F
  • Product Type Connector - RF
  • Grade Professional
  • Dielectric Material PTFE
  • Solder Terminal Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Gasket Material White Silicone Rubber
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Cable Termination Type MIL-Clamp
  • Packaging Quantity 50
  • Packaging Method Box
1-1337469-0 TNC Connectors
PRODUCT

Connectors - TNC Connectors

TNC BHSkt + Tag 50Ohm Silver Pltd - 1-1337469-0

  • TE Internal Number: 1-1337469-0

active
  • Connector Style Jack Receptacle
  • Flats Dimension 11.0 A/F
  • Product Type Connector - RF
  • Grade Professional
  • Dielectric Material PTFE
  • Panel Cutout 8.7 x 9.6mm D-Shape
  • Solder Terminal With
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Straight
  • Body Shape Circular
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Panel Mount Retention Type Hex Nut
  • Flange Diameter 12.5
  • Lockwasher Material Brass
  • Panel Attachment Style Front Mount
  • Lockwasher Plating Material Silver
  • Panel Thickness 1.5 – 2.9
  • Packaging Quantity 50
  • Packaging Method Bag
PRODUCT

Connectors - TNC Connectors

TNC BHSkt + Tag 75Ohm Silver Pltd - 1-1337469-1

  • TE Internal Number: 1-1337469-1

active
  • Connector Style Jack Receptacle
  • Flats Dimension 11.0 A/F
  • Product Type Connector - RF
  • Grade Professional
  • Dielectric Material PTFE
  • Panel Cutout 8.7 x 9.6mm D-Shape
  • Solder Terminal With
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 75
  • Body Style Straight
  • Body Shape Circular
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Panel Mount Retention Type Hex Nut
  • Flange Diameter 12.5
  • Number of Panel Mounting Holes 1
  • Lockwasher Material Brass
  • Panel Attachment Style Front Mount
  • Lockwasher Plating Material Silver
  • Panel Thickness 1.5 – 2.9
  • Packaging Quantity 50
  • Packaging Method Box
1-1337472-0 TNC Connectors
PRODUCT

Connectors - TNC Connectors

TNC Pnl Skt 50Ohm Silver Pltd - 1-1337472-0

  • TE Internal Number: 1-1337472-0

active
  • Connector Style Jack Receptacle
  • Flats Dimension 11.0 A/F
  • Product Type Connector - RF
  • Grade Professional
  • Dielectric Material PTFE
  • Panel Cutout 1 x 12.0 + 4 x 3.2 Rear Mount
  • Solder Terminal Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Straight
  • Body Shape Square
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Panel Mount Retention Type Flanged
  • Number of Panel Mounting Holes 5
  • Panel Attachment Style Front Mount
  • Panel Thickness 1.5 – 2.9
  • Packaging Quantity 50
  • Packaging Method Box
1-1337611-0 TNC Connectors
PRODUCT

Connectors - TNC Connectors

TNC Str Plg Hex 50Ohm Nickel Pltd RG174A - 1-1337611-0

  • TE Internal Number: 1-1337611-0

active
  • Applies To Coaxial Cable
  • Connector Style Plug
  • Cable Type Raychem 5026A1318
  • Product Type Connector - RF
  • Grade Professional
  • Dielectric Material PTFE
  • Solder Terminal Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Gasket Material White Silicone Rubber
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Coupling Nut Material Brass
  • Interchangeable Die Set Number 9-1478245-0
  • Safety Wire Holes Without
  • Packaging Quantity 50
  • Packaging Method Box
  • Hand Tool Number 9-1478240-0
PRODUCT

Connectors - TNC Connectors

TNC Str Plg MC 50Ohm Nickel Pltd RG58C/U - 1-1337612-0

  • TE Internal Number: 1-1337612-0

active
  • Applies To Coaxial Cable
  • Connector Style Plug
  • Cable Type Belden 9907
  • Flats Dimension 9.5 A/F
  • Product Type Connector - RF
  • Grade Professional
  • Dielectric Material PTFE
  • Solder Terminal Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Gasket Material White Silicone Rubber
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Cable Termination Type MIL-Clamp
  • Coupling Nut Material Brass
  • Safety Wire Holes Without
  • Packaging Quantity 50
  • Packaging Method Box
1-1337613-0 TNC Connectors
PRODUCT

Connectors - TNC Connectors

TNC Str Plg Hex 50Ohm Nickel Pltd RG58C/ - 1-1337613-0

  • TE Internal Number: 1-1337613-0

active
  • Applies To Coaxial Cable
  • Connector Style Plug
  • Cable Type Belden 9907
  • Product Type Connector - RF
  • Grade Professional
  • Dielectric Material PTFE
  • Solder Terminal Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Gasket Material White Silicone Rubber
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Coupling Nut Material Brass
  • Interchangeable Die Set Number 9-1478242-0
  • Safety Wire Holes Without
  • Packaging Quantity 50
  • Packaging Method Box
  • Hand Tool Number 9-1478240-0
PRODUCT

Connectors - TNC Connectors

TNC Str BHJ Hex 50Ohm Nickel Pltd RG58C/ - 1-1337615-0

  • TE Internal Number: 1-1337615-0

active
  • Applies To Coaxial Cable
  • Connector Style Jack
  • Cable Type KX 15
  • Flats Dimension 16.0 A/F
  • Product Type Connector - RF
  • Grade Professional
  • Dielectric Material PTFE
  • Panel Cutout 12 x 12.7mm D-Shape
  • Solder Terminal Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Bulkhead
  • Body Shape Hexagonal
  • Body Material Brass
  • Body Plating Material Nickel
  • Gasket Material White Silicone Rubber
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Panel Mount Retention Type Hex Nut
  • Coupling Nut Material Brass
  • Interchangeable Die Set Number 9-1478242-0
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Panel Thickness 2 – 5
  • Packaging Quantity 50
  • Packaging Method Box
  • Hand Tool Number 9-1478240-0
PRODUCT

Connectors - TNC Connectors

FICHE MALE - 1-135001-2

  • TE Internal Number: 1-135001-2

active
  • Applies To Coaxial Cable
  • Connector Style Plug
  • Cable Type BICCT 3010
  • Flats Dimension 11(SW1) / 11(SW2)
  • Product Type Connector - RF
  • Grade Professional
  • Solder Terminal With
  • Impedance 50
  • Body Style Straight
  • Body Material Brass/Beryllium Copper
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Cable Termination Type Solder
  • Mounting Direction M1A