192161-1 Power Contacts
  • Product Type Contact
  • Continuous Current Rating 60
  • Contact Current Rating (Max) 60
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5
  • Contact Mating Area Plating Finish Silver
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 5
  • Contact Angle Straight
  • Underplate Material Nickel
  • Underplate Material Thickness 1
  • Louvertac Band Without
  • Termination Type Thread Mount
  • Mount Type Thread Mount
  • Mating Pin Diameter 4
  • Operating Temperature Range -196 – 200
  • Circuit Application Power
  • Special Features Standard Not Hot Pluggable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Package
  • Packaging Quantity 1
  • Weight 5.95
  • Thread Size 10-32 UNF 2A
192085-1 Power Contacts
  • Product Type Contact
  • Continuous Current Rating 30
  • Contact Current Rating (Max) 30
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5
  • Contact Mating Area Plating Finish Semi-Bright
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 5
  • Contact Angle Straight
  • Underplate Material Nickel
  • Underplate Material Thickness 1
  • Louvertac Band Without
  • Termination Type Thread Mount
  • Mount Type Thread Mount
  • Mating Pin Diameter 2
  • Operating Temperature Range -196 – 200
  • Circuit Application Power
  • Special Features Standard Not Hot Pluggable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Package
  • Packaging Quantity 1000
  • Weight 1.98
  • Thread Size M3x0.5
192244-1 Power Contacts
  • Product Type Contact
  • Continuous Current Rating 100
  • Contact Current Rating (Max) 100
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5
  • Contact Mating Area Plating Finish Silver
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 5
  • Contact Angle Straight
  • Underplate Material Nickel
  • Underplate Material Thickness 1
  • Louvertac Band Without
  • Termination Type Thread Mount
  • Mount Type Thread Mount
  • Mating Pin Diameter 6
  • Operating Temperature Range -196 – 200
  • Circuit Application Power
  • Special Features Standard Not Hot Pluggable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 24
  • Weight 11.91
  • Thread Size 1/4-28
192293-1 Power Contacts
  • Product Type Contact
  • Continuous Current Rating 185
  • Contact Current Rating (Max) 185
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5
  • Contact Mating Area Plating Finish Silver
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 5
  • Contact Angle Straight
  • Underplate Material Nickel
  • Underplate Material Thickness 1
  • Louvertac Band Without
  • Termination Type Thread Mount
  • Mount Type Thread Mount
  • Mating Pin Diameter 8
  • Operating Temperature Range -196 – 200
  • Circuit Application Power
  • Special Features Standard Not Hot Pluggable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Package
  • Packaging Quantity 100
  • Weight 29.2
  • Thread Size 5/16-24