2-1478762-5 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 3
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Operating Temperature Range -55 – 85
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Comment Kit includes backshells, jackscrews and cable grommets.
1658640-2 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 5
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 50
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Zinc
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Range .2 – .56
  • Cable Insulation Diameter Range 4.58 – 11.68
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 225
  • Comment Receptacles accept size 20 DF socket contacts.
1-1478762-5 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 2
  • Shielded Yes
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Product Type Accessory
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
786585-2 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlocks
  • Product Type Accessory
  • Thread Size 2-56 UNC
  • Screw Length 9.02
  • Screwlock Style Screwlock Only
  • Thread Length 5.21
  • Packaging Quantity 2
  • Packaging Method Individual
1-1478916-0 RF Connectors
  • Connector Interface SMA
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Crimp Type Hex
  • Ferrule Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Connector Product Type Connector Assembly
  • Ferrule Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Length 15.05
  • Flats Dimension 8.0 A/F
  • Cable Type KX 22A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 26
  • Packaging Quantity 100
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Coupling Nut Material Stainless Steel
  • Gasket Material Silicone Rubber
  • Coupling Nut Plating Material Gold
  • Grade Professional
3-338311-2 PCB D-Sub Connectors
  • Shell Type Front Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Shielded No
  • Grounding Straps Without
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level Level 2
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 5
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards DIN 41652
  • Packaging Quantity 30
  • Packaging Method Tray
1-1478763-5 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 2
  • Shielded Yes
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Product Type Accessory
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45
  • Backshell Plating Material Zinc
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
5749621-7 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Board
  • Wire/Cable Type Round Jacketed Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Preloaded Yes
  • Shell Material Steel
  • Shell Plating Material Tin over Copper
  • Cover Material Thermoplastic
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Latch Blocks
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Solid Wire Range 30 – 28
  • Solid Wire Range .05 – .1
  • Wire Range .05 – .09
  • Wire Insulation Diameter .74 – .91
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Package
  • Comment Plug connector requires backshell kit for complete assembly
215072-2 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlock Assembly Kit
  • Product Type Accessory
  • Thread Size 4-40 UNC
  • Screw Length 19
  • Mating Thread Size 14702
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Thread Length 14.2
  • Packaging Quantity 50
  • Packaging Method Bag
1534809-1 D-Sub Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 3
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Thread Size 14702
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45
  • Cable Clamp Plating Material Zinc
  • Shield Plating Material None
  • Cable Clamp Material Steel
  • Cable Insulation Diameter 4.8 – 11
  • Packaging Method Bag
  • Packaging Quantity 10
2-1761606-7 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 20
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 1000 – 5000
  • Operating Voltage 250
  • Daisy Chain With
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .762
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.6
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Connector Lock With
  • Mating Connector Lock Type Latch
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Entry Style Top
  • Housing Color Blue
  • Housing Material PBT
  • Housing Style 4-Sided
  • Length 33.02
  • Height 9.19
  • Shrouded End Dimension 3.76
  • Operating Temperature Range -65 – 105
  • Temperature Rating High
  • Circuit Application Signal
  • For Use With AMP-Latch Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 16
  • Packaging Method Tube
1478763-9 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 1
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1478762-9 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 1
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Backshell Plating Material Nickel
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1658656-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 2
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 15
  • Shell Material Steel
  • Insert Material Glass Filled Nylon
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Jackscrews
  • Jackscrew Material Zinc Alloy
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.83 – 8.38
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bulk Kit
  • Packaging Quantity 1
  • Comment Maximum cable diameter after jacket and braid removed.
2-1478763-5 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 3
  • Shielded Yes
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
3-338314-2 PCB D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 2
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Shielded No
  • Grounding Straps Without
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level Level 2
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 5
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards DIN 41652
  • Packaging Quantity 45
  • Packaging Method Tray
1534805-1 D-Sub Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 1
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Thread Size 14702
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45
  • Shield Plating Material None
  • Cable Clamp Material Steel
  • Cable Insulation Diameter 4.8 – 9
  • Packaging Method Bag
  • Packaging Quantity 10
5536507-4 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Signal
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stabilizers Solder Post
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 192
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Number of Signal Positions 192
  • Impedance 192
  • Insulation Resistance 4
  • Insulation Resistance 192
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.73
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 9.07
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • Packaging Method Tube
  • Packaging Quantity 6
2-1761608-7 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 20
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 1000 – 5000
  • Operating Voltage 250
  • Daisy Chain With
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .762
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.6
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Entry Style Top
  • Housing Color Blue
  • Housing Material PBT
  • Housing Style 4-Sided
  • Length 33.02
  • Height 9.19
  • Shrouded End Dimension 3.76
  • Operating Temperature Range -65 – 105
  • Temperature Rating High
  • Circuit Application Signal
  • For Use With AMP-Latch Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 16
  • Packaging Method Tube
350543-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Current Rating (Max) 10
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Contact Layout Inline
  • Underplate Material Thickness 1.27
  • Contact Termination Area Plating Thickness 2.54
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.05
  • Connector Mounting Type Board Mount
  • Mating Retention Type Positive Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Height 8.382
  • PCB Thickness (Recommended) 1.57
  • Width 9.525
  • Length 23.241
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard Number E28476
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Socket (Plug) Housing