5055556-9 Power Terminals  1
  • Product Type Power Tap
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 7.62 x 2.54
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Profile Low
  • Terminal Design Formed
  • Contact Termination Area Plating Tin
  • Plating Material Tin
  • Contact Current Rating (Max) 25
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Wire & Cable Tap Screw
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Contact Termination Base Material Copper Alloy
  • Connector Mounting Type Board Mount
  • Screw Size M4
  • Centerline (Pitch) 2.54
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon - GF
  • PCB Thickness (Recommended) 1.57 – 3.18
  • Overall Length 12.7
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • Packaging Box
  • For Use With Connector
55323-9 Power Terminals
  • Product Type Power Tap
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 6.35 x 3.18
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Profile Standard
  • Terminal Design Formed
  • Contact Termination Area Plating Tin-Lead
  • Plating Material Tin-Lead
  • Contact Current Rating (Max) 15
  • Contact Termination Area Plating Finish Bright
  • Termination Method to Wire & Cable Tap Screw
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Contact Termination Base Material Copper Alloy
  • Connector Mounting Type Board Mount
  • Screw Size 6-32
  • Centerline (Pitch) 3.175
  • PCB Thickness (Recommended) 1.57 – 3.18
  • Overall Length 8.63
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • Packaging Carton
  • For Use With Connector
6-66506-1 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • Contact Type Pin
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Pin Diameter 1.02
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention in Housing Crimp Snap-In
  • Post Diameter 2.16
  • Wire Range .2 – .6
  • Wire Insulation Diameter 1.27 – 1.52
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 100
216906-1 Power Terminals
  • Product Type Power Tap
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Profile Standard
  • Terminal Design Formed
  • Contact Termination Area Plating Tin
  • Plating Material Tin
  • Contact Current Rating (Max) 20
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Contact Termination Base Material Phosphor Bronze
  • Connector Mounting Type Board Mount
  • Screw Size M4
  • Centerline (Pitch) 10.16
  • PCB Thickness (Recommended) 1.57 – 3.18
  • Overall Length 10.96
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • Packaging Box
  • For Use With Contact
66504-9 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Style Locking Lance
  • Contact Size 20
  • Contact Base Material CuSn4
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp
  • Wire Range .2 – .6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
745230-4 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • Color Code Yes
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Current Rating (Max) 3.1
  • Contact Color Bands Green Dot
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support Without
  • Contact Retention in Housing Crimp Snap-In
  • Wire Range .4 – .8
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment Wire insulation diameter is limited by the connector housing cavity and clearance for the insertion/extraction tool.
166292-1 D-Sub Connector Contacts
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • Color Code Red
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.2
  • Contact Mating Area Plating Thickness .76
  • Pin Diameter 1
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention in Housing Crimp Snap-In
  • Wire Range .08 – .22
  • Wire Insulation Diameter .76 – 1.02
  • Insulation Diameter (Max) 1.02
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
1-66504-0 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • Color Code Red
  • Contact Type Socket
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention in Housing Crimp Snap-In
  • Wire Range .2 – .6
  • Wire Insulation Diameter 1.27 – 1.52
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With AMPLIMITE HDP-20
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
745229-4 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • Color Code Yes
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Type Pin
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3.1
  • Pin Diameter 1.02
  • Contact Color Bands Green
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support Without
  • Contact Retention in Housing Crimp Snap-In
  • Wire Range .4 – .8
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment Wire insulation diameter is limited by the connector housing cavity and clearance for the insertion/extraction tool.
745254-6 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • Color Code Yellow Dot
  • Contact Type Pin
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Pin Diameter 1.02
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention in Housing Crimp Snap-In
  • Wire Range .15 – .4
  • Wire Insulation Diameter 1.01 – 1.27
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With AMPLIMITE HDP-20
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
5-166052-1 D-Sub Connector Contacts
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.2
  • Contact Mating Area Plating Thickness .76
  • Pin Diameter 1
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention in Housing Crimp Snap-In
  • Wire Range .08 – .22
  • Wire Insulation Diameter .76 – 1.02
  • Insulation Diameter (Max) 1.02
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Small Reel
  • Packaging Quantity 500
745253-6 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • Color Code Yellow Dot
  • Contact Type Socket
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention in Housing Crimp Snap-In
  • Wire Range .15 – .4
  • Wire Insulation Diameter 1.01 – 1.27
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With AMPLIMITE HDP-20
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
166294-1 D-Sub Connector Contacts
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • Color Code Red
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Type Pin
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.2
  • Contact Mating Area Plating Thickness .76
  • Pin Diameter 1
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention in Housing Crimp Snap-In
  • Wire Range .08 – .22
  • Wire Insulation Diameter .76 – 1.02
  • Insulation Diameter (Max) 1.02
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Packaging Quantity 500
2-520407-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated Yes
  • Wire Stop Yes
  • Wire/Cable Type Discrete Wire
  • Discrete Wire Type Stranded
  • Voltage (Max) 600
  • Fully Insulated Yes
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size .32 – .82
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 1.52 – 3.43
  • Receptacle Stock Thickness .41
  • Overall Length 21.75
  • Wire Insulation Diameter (Max) 3.43
  • Operating Temperature Range 105
  • UL Rating Listed
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Barrel Color Red
5055323-5 Power Terminals
  • Product Type Power Tap
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Footprint 6.35 x 3.18
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Profile Standard
  • Terminal Design Formed
  • Contact Termination Area Plating Tin
  • Plating Material Tin
  • Contact Current Rating (Max) 15
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Contact Termination Base Material Copper Alloy
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.175
  • PCB Thickness (Recommended) 1.57 – 3.18
  • Overall Length 8.63
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • Packaging Carton
  • For Use With Connector
3-520408-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated Yes
  • Wire Stop Yes
  • Wire/Cable Type Discrete Wire
  • Discrete Wire Type Stranded
  • Voltage (Max) 600
  • Fully Insulated Yes
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 1.31 – 2.08
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.29 – 4.06
  • Receptacle Stock Thickness .41
  • Overall Length 21.75
  • Wire Insulation Diameter (Max) 4.06
  • Operating Temperature Range 105
  • UL Rating Listed
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Barrel Color Blue
66570-8 D-Sub Connector Contacts
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Type Pin
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3.1
  • Pin Diameter 1.02
  • Termination Method to Wire & Cable Solder
  • Wire Insulation Support Without
  • Contact Retention in Housing Crimp Snap-In
  • Wire Range .8 – .9
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With AMPLIMITE HDP-20
  • Packaging Method Box
  • Packaging Quantity 100
66569-3 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3.1
  • Pin Diameter 1.02
  • Termination Method to Wire & Cable Solder
  • Wire Insulation Support Without
  • Contact Retention in Housing Crimp Snap-In
  • Post Diameter 2.16
  • Wire Range .8 – .9
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Packaging Quantity 10000
3-520412-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated Yes
  • Wire Stop Yes
  • Wire/Cable Type Discrete Wire
  • Discrete Wire Type Stranded
  • Voltage (Max) 600
  • Fully Insulated Yes
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 1.31 – 2.08
  • Mating Tab Width 4.75
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.29 – 4.06
  • Receptacle Stock Thickness .41
  • Overall Length 21.75
  • Wire Insulation Diameter (Max) 4.06
  • Operating Temperature Range 105
  • UL Rating Listed
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Barrel Color Blue
2040852-1 PCB Spring Contacts
  • Product Type Spring Finger
  • Preloaded No
  • Current Rating 1.5
  • Contact Plating Material Gold
  • Contact Plating Thickness .25
  • Uncompressed Height .8
  • Width 2
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 5000