153256-1 Crimp Wire Pins, Tabs & Ferrules  1
  • Barrel Type Open Barrel
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Plating Material Brass
  • Double Wire No
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Pin Diameter 3
  • Terminal Orientation Straight
  • Terminal Length 10.36
  • Bullet Terminal Without
  • Wire Insulation Support With
  • Wire Insulation Diameter (Max) 3.1
  • Wire Insulation Diameter 2.03 – 3.1
  • Wire Size 20 – 15
  • Wire Size .5 – 1.5
  • Wire Size 1111 – 3260
  • Barrel Inside Diameter 1.27
  • Material Thickness .32
  • Overall Length 18.24
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Packaging Method Reel
  • Packaging Quantity 3500
  • Comment For molding.
153256-2 Crimp Wire Pins, Tabs & Ferrules
  • Barrel Type Open Barrel
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Plating Material Brass
  • Double Wire No
  • Finish None
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Pin Diameter 3
  • Terminal Orientation Straight
  • Terminal Length 10.36
  • Bullet Terminal Without
  • Wire Insulation Support With
  • Wire Insulation Diameter (Max) 3.1
  • Wire Insulation Diameter 2.03 – 3.1
  • Wire Size 20 – 15
  • Wire Size .5 – 1.5
  • Wire Size 1111 – 3260
  • Barrel Inside Diameter 1.27
  • Material Thickness .32
  • Overall Length 18.24
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Packaging Method Strip
153257-2 Crimp Wire Pins, Tabs & Ferrules
  • Barrel Type Open Barrel
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Plating Material Brass
  • Double Wire No
  • Finish None
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Pin Diameter 3
  • Terminal Orientation Straight
  • Terminal Length 10.36
  • Bullet Terminal Without
  • Wire Insulation Support With
  • Wire Insulation Diameter (Max) 4.3
  • Wire Insulation Diameter 3.1 – 4.3
  • Wire Size 14 – 11
  • Wire Size 2 – 3.5
  • Wire Size 3902 – 7963
  • Barrel Inside Diameter 2.41
  • Material Thickness .33
  • Overall Length 18.24
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Packaging Method Strip