• Connector Interface TNC
  • Connector Style Jack
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable MIL-Clamp
  • Mated Outer Diameter (Approximate) 16.256
  • Flats Dimension 11.0 A/F
  • Cable Type Raychem 5019D3318
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Gasket Material White Silicone Rubber
  • Grade Professional
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable MIL-Clamp
  • Mated Outer Diameter (Approximate) 16.256
  • Flats Dimension 9.5 A/F
  • Cable Type Belden 9907
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Gasket Material White Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable MIL-Clamp
  • Mated Outer Diameter (Approximate) 16.256
  • Flats Dimension 9.5 A/F
  • Cable Type Raychem 5019D3318
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Gasket Material White Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
4-1532247-3 Microminiature & Nanominiature D Connectors  1
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 51
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
52569-4 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Aluminum
  • Insulated Yes
  • Insulated Wire Support Yes
  • Stud Size 1/2
  • Barrel Style Standard
  • Wire/Cable Composition Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Tin
  • Inspection Slot No
  • Terminal Type Spade Tongue
  • Terminal Orientation Straight
  • Tongue Thickness 4.62
  • Wire Size 203
  • Wire Size (CMA) 400
  • Wire Size 380000 – 478000
  • Aluminum Wire Size 500
  • Aluminum Wire Size 478000 – 600000
  • Aluminum Wire Size 253
  • Heavy Duty No
  • Packaging Method Carton
  • Packaging Quantity 25
  • Comment Not approved for reconnection of residential aluminum branch circuit wiring.