2198268-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Receptacle
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Stackable No
  • Number of Pairs 32
  • Number of Positions 64
  • Number of Rows 4
  • Number of Columns 8
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Number of Signal Positions 64
  • Preloaded No
  • Number of Power Positions 64
  • Number of Ground Positions 30
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Type Without
  • Interface Type 4.5mm Whisper
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • PCB Hole Diameter .244
  • Height 16.4
  • Length 35.9
  • Tail Length 1.5
  • Stack Height 1.5
  • PCB Thickness (Recommended) 1
  • Width 23
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Header
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180832-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Stackable Yes
  • Number of Pairs 32
  • Number of Positions 64
  • Number of Rows 4
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 64
  • Preloaded Yes
  • Number of Power Positions 64
  • Number of Ground Positions 40
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Type Without
  • Interface Type 4.5mm Whisper
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • PCB Hole Diameter .344
  • Height 11.3
  • Length 17.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Width 18.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Receptacle Assembly
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
6469081-2 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Selectively Loaded No
  • Number of Columns 10
  • Number of Rows 6
  • Number of Pairs 30
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 60
  • PCB Mount Orientation Right Angle
  • Sequenced Pins No
  • Card Slot Centerline 25.4
  • Pairs per Column 3
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Copper-Nickel-Silicon
  • Contact Configuration Compliant Pin
  • Grounding Contact With
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .7
  • Feedthrough Post Length 2.2
  • Contact Type Socket
  • Termination Method Press-Fit
  • Termination End Plating Material Tin over Nickel
  • Interface Type HM-Zd
  • Contact Termination Type Through Hole
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 24.9
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
2065883-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Selectively Loaded No
  • Number of Columns 10
  • Number of Pairs 20
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 40
  • PCB Mount Orientation Right Angle
  • Sequenced Pins No
  • Card Slot Centerline 25.4
  • Pairs per Column 3
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Copper-Nickel-Silicon
  • Contact Configuration Compliant Pin
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 6
  • Feedthrough Post Length 2.2
  • Contact Type Socket
  • Termination Method Press-Fit
  • Termination End Plating Material Tin over Nickel
  • Interface Type HM-Zd Plus
  • Contact Termination Type Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 24.9
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
2198266-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Receptacle
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Stackable No
  • Number of Pairs 48
  • Number of Positions 96
  • Number of Rows 6
  • Number of Columns 8
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Number of Signal Positions 96
  • Preloaded No
  • Number of Power Positions 96
  • Number of Ground Positions 56
  • Pairs per Column 6
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 6
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Type Without
  • Interface Type 4.5mm Whisper
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • PCB Hole Diameter .244
  • Height 20.4
  • Length 35.9
  • Tail Length 1.5
  • Stack Height 1.5
  • PCB Thickness (Recommended) 1
  • Width 28
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Header
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180828-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Stackable Yes
  • Number of Pairs 48
  • Number of Positions 96
  • Number of Rows 6
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 96
  • Preloaded Yes
  • Number of Power Positions 96
  • Number of Ground Positions 56
  • Pairs per Column 6
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Type Without
  • Interface Type 4.5mm Whisper
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • PCB Hole Diameter .344
  • Height 11.3
  • Length 36.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Width 21.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Receptacle Assembly
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2007705-1 High Speed Backplane Connectors
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.35
  • Connector Style Receptacle
  • Shrouded No
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Product Type Connector
  • Make First / Break Last No
  • Stackable No
  • Number of Pairs 30
  • Number of Positions 90
  • Number of Rows 9
  • Number of Columns 10
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Guide Location Unguided
  • Number of Signal Positions 60
  • Number of Ground Positions 30
  • Impedance 100
  • Operating Voltage 30
  • Operating Voltage 30
  • Data Rate 20 – 25
  • Number of Differential Pairs per Column 3
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .75
  • Contact Mating Area Plating Thickness .762
  • Contact Termination Area Plating Material Tin
  • Underplate Material Thickness 1.27
  • Contact Mating Area Plating Material Gold
  • Contact Layout Inline
  • Contact Termination Area Plating Thickness 1.27
  • Contact Type Socket
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Centerline (Pitch) 1.9
  • Housing Material LCP - GF (Liquid Crystal Polymer)
  • Housing Color Black
  • End Wall Location None
  • PCB Hole Diameter .39
  • Height 15
  • Length 19
  • Tail Length 1.2
  • PCB Thickness (Recommended) 1
  • Width 24.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Header
  • UL Rating Recognized
  • UL File Number E28476
  • CSA Certified Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
2-406541-3 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options Panel Ground and PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Latch Orientation Inverted - Latch Up
  • Profile Standard
  • Shield Plating Finish Satin
  • PCB Ground Tab Location -3.43
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .36
  • Connector Product Type Connector Assembly
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Panel
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3.05
  • Connector Height 13.34
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 441
  • Packaging Method Box & Tray
  • Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two pair 1/2, 3/6).
2041119-1 Mini PCI Express & mSATA
  • DRAM Type Standard
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing .8
  • Product Type Connector
  • Center Post Without
  • Connector Style Receptacle
  • PCB Mount Orientation Horizontal
  • Module Orientation Right Angle
  • Stackable No
  • Number of Positions 52
  • Number of Rows 2
  • Center Key None
  • Number of Keys 1
  • DRAM Voltage 1.5
  • Ejector Location None
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • Insertion Style Cam-In
  • PCB Mount Retention Without
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin
  • Mating Alignment Type Polarization
  • Centerline (Pitch) .8
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 4
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • Bus Type Mini PCI Express
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 650
2007786-3 High Speed Backplane Connectors
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.35
  • Connector Style Plug
  • Shrouded Fully Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Stackable No
  • Number of Pairs 30
  • Number of Positions 90
  • Number of Rows 9
  • Number of Columns 10
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Vertical
  • Guide Location Unguided
  • Number of Signal Positions 60
  • Number of Ground Positions 30
  • Impedance 100
  • Operating Voltage 30
  • Operating Voltage 30
  • Data Rate 20 – 25
  • Number of Differential Pairs per Column 3
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Length 5.5
  • Contact Current Rating (Max) .75
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Underplate Material Thickness 1.27
  • Contact Mating Area Plating Material Gold
  • Contact Layout Inline
  • Contact Termination Area Plating Thickness .76 – 1.52
  • Contact Type Pin
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Centerline (Pitch) 1.9
  • Housing Material LCP - GF (Liquid Crystal Polymer)
  • Housing Color Black
  • End Wall Location Dual
  • PCB Hole Diameter .46
  • Height 11.95
  • Length 21.7
  • Tail Length 1.4
  • PCB Thickness (Recommended) 1
  • Width 16.7
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Rating Recognized
  • UL File Number E28476
  • CSA Certified Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
1775838-2 Mini PCI Express & mSATA
  • DRAM Type Standard
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing .8
  • Product Type Connector
  • Center Post Without
  • Connector Style Receptacle
  • PCB Mount Orientation Vertical
  • Module Orientation Right Angle
  • Stackable No
  • Number of Positions 52
  • Number of Rows 2
  • Center Key None
  • Number of Keys 1
  • DRAM Voltage 1.5
  • Ejector Location None
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Insertion Style Cam-In
  • PCB Mount Retention Without
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin
  • Mating Alignment Type Polarization
  • Centerline (Pitch) .8
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 5.6
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • Bus Type Mini PCI Express
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 500
120591-1 Battery Holders
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Material PBT GF
  • Battery Holder Color Black
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Horizontal
  • Locating Posts With
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material PBT GF
  • Battery Dimensions 27.3 x 19.05 x 6.32
  • Operating Temperature Range -30 – 70
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Quantity 144
  • Packaging Method Box & Tray
2170245-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Type Header
  • Selectively Loaded No
  • Number of Columns 10
  • Number of Rows 6
  • Number of Pairs 30
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 60
  • PCB Mount Orientation Vertical
  • Sequenced Pins No
  • Card Slot Centerline 25.4
  • Pairs per Column 3
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Compliant Pin
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .7
  • Feedthrough Post Length 2.5
  • Contact Type Pin
  • Contact Mating Area Length 5.3
  • Termination Method Press-Fit
  • Termination End Plating Material Tin over Nickel
  • Interface Type HM-Zd Plus
  • Contact Termination Type Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 24.9
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
2286211-3 PCB Spring Contacts  1
  • Product Type Spring Finger
  • Preloaded Yes
  • Current Rating 2
  • Contact Plating Material Gold Flash
  • Contact Current Rating (Max) 4
  • Contact Plating Thickness .5
  • Uncompressed Height 2.4
  • Width 1.7
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 5000
796136-1 Battery Holders
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Material LCP
  • Battery Holder Color Natural
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Horizontal
  • Locating Posts Without
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Color Natural
  • Housing Material LCP
  • Battery Dimensions 32.31 x 19.05 x 6.02
  • Operating Temperature Range -30 – 70
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Quantity 400
  • Packaging Method Tape & Reel
1775862-2 Mini PCI Express & mSATA
  • DRAM Type Standard
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing .8
  • Product Type Connector
  • Center Post Without
  • Connector Style Receptacle
  • PCB Mount Orientation Horizontal
  • Module Orientation Right Angle
  • Stackable No
  • Number of Positions 52
  • Number of Rows 2
  • Center Key None
  • Number of Keys 1
  • DRAM Voltage 1.5
  • Ejector Location None
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Insertion Style Cam-In
  • PCB Mount Retention Without
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin
  • Mating Alignment Type Polarization
  • Centerline (Pitch) .8
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 5.2
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • Bus Type Mini PCI Express
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 550
2180830-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Stackable Yes
  • Number of Pairs 24
  • Number of Positions 48
  • Number of Rows 4
  • Number of Columns 6
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 48
  • Preloaded Yes
  • Number of Power Positions 48
  • Number of Ground Positions 30
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 8
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Type Without
  • Interface Type 4.5mm Whisper
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • PCB Hole Diameter .344
  • Height 11.3
  • Length 27.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Width 17.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Receptacle Assembly
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2198267-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Receptacle
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Stackable No
  • Number of Pairs 24
  • Number of Positions 48
  • Number of Rows 4
  • Number of Columns 6
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Number of Signal Positions 48
  • Preloaded No
  • Number of Power Positions 48
  • Number of Ground Positions 30
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 6
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Type Without
  • Interface Type 4.5mm Whisper
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • PCB Hole Diameter .244
  • Height 16.4
  • Length 26.9
  • Tail Length 1.5
  • Stack Height 1.5
  • PCB Thickness (Recommended) 1
  • Width 23
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Header
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
9-2057360-2 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • Number of Contacts 259
  • Number of Pairs 80
  • PCB Mount Orientation Vertical
  • Number of Positions 259
  • Board-to-Board Configuration Vertical
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Number of Single Ended Lines 0
  • Pairs per Column 8
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 1000
  • Voltage 0
  • Voltage 250
  • Insulation Resistance 259
  • Busbar Mating Area Plating Thickness 750
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Shape Round
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .076
  • Contact Type Pin
  • Contact Current Rating (Max) 1.5
  • Contact Layout Staggered
  • PCB Contact Termination Area Plating Thickness .5 – 2.54
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Compliant Pin
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Matte
  • Stack Height 42
  • Height 41.8
  • Operating Temperature Range -55 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 24
1-1746990-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Columns 25
  • Number of Rows 5
  • Architecture Midplane
  • Number of Positions 125
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Style Press-Fit
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 49.9
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11