T9VV1K15-12S Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 40
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating DC 2250
  • Coil Resistance 64
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 1A @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 277
  • Contact Voltage Rating 30
  • Insulation Creepage Between Contact & Coil 4
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Contact Limiting Continuous Current 40
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Weight 26.6
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Rating (Max) 40
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Packaging Method Box & Tray