T9SV1K15-12S Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 35
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1500
  • Coil Power Rating DC 2250
  • Coil Resistance 64
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 35
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 35
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 35
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Weight 30
  • Insulation Special Features Tracking Index of Relay Base PTI325
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 30 – 50
  • Contact Current Rating (Max) 35
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features 1.5mm Contact Gap
  • Relay Mounting Type Printed Circuit Board
  • Width Class (Mechanical) 25 – 30
  • Length 32.5
  • Insulation Clearance Class 2.5 – 4
  • Width 27.4
  • Insulation Clearance Between Contact & Coil 3
  • Height Class (Mechanical) 20 – 25
  • Height 20.4
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Tray
T9SV1K15-12 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 35
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1500
  • Coil Power Rating DC 2250
  • Coil Resistance 64
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 35
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 35
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 35
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Weight 30
  • Insulation Special Features Tracking Index of Relay Base PTI325
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 35
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features 1.5mm Contact Gap
  • Relay Mounting Type Printed Circuit Board
  • Width Class (Mechanical) 25 – 30
  • Length 32.5
  • Insulation Clearance Class 2.5 – 4
  • Width 27.4
  • Insulation Clearance Between Contact & Coil 3
  • Height Class (Mechanical) 20 – 25
  • Height 20.4
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Package