SWK121F315 Keylock Switches
  • Frame Material Polished Chrome
  • Illuminated No
  • Switch Type Key Lock
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Operating Function Position 1 On
  • Panel Cutout Size 19.3 x 17.7
  • Number of Positions 2
  • Contact Resistance 50
  • Voltage Rating 115
  • Voltage Rating 24
  • Dielectric Strength 1000
  • Actuator Material Brass
  • Key Changes 25 Standard
  • Actuator Travel 90°
  • Contact Current Rating 5
  • Contact Finish Silver
  • Terminals/Fixed Contact Type Screw/Solder
  • Contact Timing Non-Shorting
  • Mounting Type Panel
  • Lock Body Zinc Alloy
  • Cylinder Material Zinc Alloy
  • Remove Key Position 2
  • Operating Temperature (Max) 85
  • Oil-Tight No
  • Soldering Type Hand
  • Comment All keylocks are supplied with 2 brass keys on a ring.
  • Life Expectancy 20000