CAT-ST833-R2435 Solid State Lighting Connectors  1
  • Connector Style Receptacle
  • Connector System Wire-to-Component
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning No
  • Product Type Connector
  • Make First / Break Last Yes
  • Strain Relief Without
  • Number of Positions 5
  • Pre-Designed Cables Available Yes
  • Keyed Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Material Gold
  • Stamped and Formed Yes
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Thickness .3
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination Yes
  • Mounting Angle Vertical
  • Housing Color Black
  • Housing Material PBT GF
  • Wire/Cable Size 18 – 14
  • Operating Temperature Range -40 – 85
  • UV Exposure Rated Yes
  • Circuit Application Power & Signal
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box