2198268-2 High Speed Backplane Connectors
  • Connector System Board Mount
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Receptacle
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Module Type Center
  • Stackable No
  • Number of Pairs 32
  • Number of Positions 64
  • Number of Rows 4
  • Number of Columns 8
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Number of Signal Positions 64
  • Preloaded No
  • Number of Power Positions 64
  • Number of Ground Positions 30
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Termination Method to PC Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .244
  • Length 35.9
  • Tail Length 1.5
  • Stack Height 1.5
  • PCB Thickness (Recommended) 1
  • Height 16.4
  • Width 23
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Header
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180832-2 High Speed Backplane Connectors
  • Connector System Board Mount
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Module Type Center
  • Stackable Yes
  • Number of Pairs 32
  • Number of Positions 64
  • Number of Rows 4
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 64
  • Preloaded Yes
  • Number of Power Positions 64
  • Number of Ground Positions 40
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • Contact Mating Area Plating Material Gold
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to PC Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .344
  • Length 17.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 18.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2198266-2 High Speed Backplane Connectors
  • Connector System Board Mount
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Receptacle
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Module Type Center
  • Stackable No
  • Number of Pairs 48
  • Number of Positions 96
  • Number of Rows 6
  • Number of Columns 8
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Number of Signal Positions 96
  • Preloaded No
  • Number of Power Positions 96
  • Number of Ground Positions 56
  • Pairs per Column 6
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Differential Pairs per Column 6
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Termination Method to PC Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .244
  • Length 35.9
  • Tail Length 1.5
  • Stack Height 1.5
  • PCB Thickness (Recommended) 1
  • Height 20.4
  • Width 28
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Header
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180828-2 High Speed Backplane Connectors
  • Connector System Board Mount
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Module Type Center
  • Stackable Yes
  • Number of Pairs 48
  • Number of Positions 96
  • Number of Rows 6
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 96
  • Preloaded Yes
  • Number of Power Positions 96
  • Number of Ground Positions 56
  • Pairs per Column 6
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • Contact Mating Area Plating Material Gold
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to PC Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .344
  • Length 36.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 21.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180830-2 High Speed Backplane Connectors
  • Connector System Board Mount
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Module Type Center
  • Stackable Yes
  • Number of Pairs 24
  • Number of Positions 48
  • Number of Rows 4
  • Number of Columns 6
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 48
  • Preloaded Yes
  • Number of Power Positions 48
  • Number of Ground Positions 30
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Differential Pairs per Column 8
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to PC Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .344
  • Length 27.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 17.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2198267-2 High Speed Backplane Connectors
  • Connector System Board Mount
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Receptacle
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Module Type Center
  • Stackable No
  • Number of Pairs 24
  • Number of Positions 48
  • Number of Rows 4
  • Number of Columns 6
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Number of Signal Positions 48
  • Preloaded No
  • Number of Power Positions 48
  • Number of Ground Positions 30
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Differential Pairs per Column 6
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Termination Method to PC Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .244
  • Length 26.9
  • Tail Length 1.5
  • Stack Height 1.5
  • PCB Thickness (Recommended) 1
  • Height 16.4
  • Width 23
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Header
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
9-2057360-2 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board Mount
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • Number of Contacts 259
  • Number of Pairs 80
  • PCB Mount Orientation Vertical
  • Number of Positions 259
  • Board-to-Board Configuration Vertical
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Number of Single Ended Lines 0
  • Pairs per Column 8
  • Voltage 0
  • Voltage 250
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 259
  • Insulation Resistance 1000
  • Busbar Mating Area Plating Thickness 750
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Shape Round
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .076
  • Contact Type Pin
  • Contact Current Rating (Max) 1.5
  • Contact Layout Staggered
  • PCB Contact Termination Area Plating Material Thickness .5 – 2.54
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mount Retention Type Compliant Pin
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Matte
  • Stack Height 42
  • Height 41.8
  • Operating Temperature Range -55 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 24
2180822-3 High Speed Backplane Connectors
  • Connector System Board Mount
  • Row-to-Row Spacing 2.5
  • Connector Style Plug
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Module Type Center
  • Stackable Yes
  • Number of Pairs 48
  • Number of Positions 96
  • Number of Rows 8
  • Number of Columns 6
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 96
  • Preloaded Yes
  • Pairs per Column 8
  • Impedance 100
  • Operating Voltage 250
  • Data Rate 8
  • Differential Pairs per Column 8
  • Differential Signaling Yes
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .4
  • Contact Termination Area Plating Thickness .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .08
  • Contact Design Dual Beam
  • Contact Mating Area Plating Material Gold Flash
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to PC Board Through Hole - Press-Fit
  • Interface Type 3.9mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material Thermoplastic
  • End Wall Location Open
  • PCB Hole Diameter .344
  • Length 27.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 25.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180824-3 High Speed Backplane Connectors
  • Connector System Board Mount
  • Row-to-Row Spacing 2.5
  • Connector Style Plug
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Module Type Center
  • Stackable Yes
  • Number of Pairs 64
  • Number of Positions 128
  • Number of Rows 8
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 128
  • Preloaded Yes
  • Pairs per Column 8
  • Impedance 100
  • Operating Voltage 250
  • Data Rate 8
  • Differential Pairs per Column 8
  • Differential Signaling Yes
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .4
  • Contact Termination Area Plating Thickness .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .08
  • Contact Design Dual Beam
  • Contact Mating Area Plating Material Gold Flash
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to PC Board Through Hole - Press-Fit
  • Interface Type 3.9mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material Thermoplastic
  • End Wall Location Open
  • PCB Hole Diameter .344
  • Length 36.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 25.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180826-2 High Speed Backplane Connectors
  • Connector System Board Mount
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Module Type Center
  • Stackable Yes
  • Number of Pairs 36
  • Number of Positions 72
  • Number of Rows 6
  • Number of Columns 6
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Number of Signal Positions 72
  • Preloaded Yes
  • Number of Power Positions 72
  • Number of Ground Positions 42
  • Pairs per Column 6
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Differential Pairs per Column 8
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • Contact Mating Area Plating Material Gold
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to PC Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .344
  • Length 27.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 21.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2198265-2 High Speed Backplane Connectors
  • Connector System Board Mount
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Receptacle
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Press-Fit
  • Module Type Center
  • Stackable No
  • Number of Pairs 36
  • Number of Positions 72
  • Number of Rows 6
  • Number of Columns 6
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Number of Signal Positions 72
  • Preloaded No
  • Number of Power Positions 72
  • Number of Ground Positions 56
  • Pairs per Column 6
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Termination Method to PC Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .244
  • Tail Length 1.5
  • Stack Height 1.5
  • PCB Thickness (Recommended) 1
  • Width 28
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Header
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
6-2227706-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board Mount
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable No
  • Number of Contacts 193
  • Number of Pairs 32
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Board-to-Board Configuration Vertical
  • Number of Power Positions 6
  • Number of Signal Positions 8
  • Number of Single Ended Lines 84
  • Pairs per Column 8
  • Voltage 6
  • Voltage 250
  • Insulation Resistance 6
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold Flash
  • Contact Mating Area Plating Thickness .076
  • Contact Type Socket
  • Contact Current Rating (Max) 1.5
  • Contact Layout Staggered
  • PCB Contact Termination Area Plating Material Thickness .5 – 2.54
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 1.52
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 11
  • Height 10.8
  • Operating Temperature Range -55 – 85
  • Assembly Process Feature Board Standoff
  • Pick and Place Cover Without
  • Circuit Application Power & Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 24
7-2057360-5 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board Mount
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Contacts 259
  • Number of Pairs 80
  • Number of Positions 259
  • Board-to-Board Configuration Vertical
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Number of Single Ended Lines 0
  • Pairs per Column 8
  • Insulation Resistance 259
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .076
  • Contact Type Pin
  • Contact Current Rating (Max) 1.5
  • PCB Mount Retention Type Compliant Pin
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Stack Height 25
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
7-2180760-3 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board Mount
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable No
  • Number of Contacts 83
  • Number of Pairs 24
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Board-to-Board Configuration Vertical
  • Number of Rows 83
  • Number of Power Positions 6
  • Number of Signal Positions 4
  • Number of Single Ended Lines 0
  • Pairs per Column 4
  • Voltage 6
  • Voltage 250
  • Insulation Resistance 6
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold Flash
  • Contact Mating Area Plating Thickness .076
  • Contact Type Pin
  • Contact Current Rating (Max) 1.5
  • Contact Layout Staggered
  • PCB Contact Termination Area Plating Material Thickness .5 – 2.54
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 1.27
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 23
  • Height 22.8
  • Operating Temperature Range -55 – 85
  • Assembly Process Feature Board Standoff
  • Pick and Place Cover Without
  • Circuit Application Power & Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 24
7-2057460-5 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board Mount
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • Number of Contacts 184
  • Number of Pairs 56
  • PCB Mount Orientation Vertical
  • Number of Positions 190
  • Board-to-Board Configuration Mezzanine
  • Number of Power Positions 6
  • Number of Signal Positions 8
  • Number of Single Ended Lines 0
  • Pairs per Column 8
  • Voltage 6
  • Voltage 250
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 190
  • Insulation Resistance 1000
  • Busbar Mating Area Plating Thickness 750
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Shape Round
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 1.5
  • Contact Layout Staggered
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mount Retention Type Compliant Pin
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Matte
  • Stack Height 25
  • Height 24.8
  • Operating Temperature Range -55 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 24