CAT-T4827-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Receptacle Style 180°
  • Contact Termination Area Plating Material Tin (Sn)
  • Wire Insulation Diameter 2 – 3
  • Agency/Standard IEC 664/664A (DIN VDE 0110)
  • Packaging Quantity 2500
  • Packaging Method Reel
CAT-T4827-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Strain Relief No
  • Cable Exit Angle 180°
  • Body Material PA
  • Mounting Feature No
  • Polarized No
  • Terminal Position Assurance No
  • Height 31
  • Width 9.8
  • Length 72.3
  • Packaging Method Box
  • Packaging Quantity 900
293234-3 Plug & Socket Lighting Connectors
  • Connector Style Splitter
  • Product Type Connector
  • Keying Arrangement HV-1/HV-1 & HV-1
  • Voltage 250
  • Housing Color White
293234-1 Plug & Socket Lighting Connectors
  • Connector Style Splitter
  • Product Type Connector
  • Keying Arrangement HV-4/HV-4 & HV-4
  • Preloaded Yes
  • Voltage 250
  • Contact Type Pin/Socket
  • Housing Color White
  • VDE Tested Yes
  • Packaging Method Bag
293234-2 Plug & Socket Lighting Connectors
  • Connector Style Splitter
  • Product Type Connector
  • Keying Arrangement HV-4/HV-4 & HV-4
  • Preloaded Yes
  • Voltage 250
  • Contact Type Pin/Socket
  • Housing Color Black
  • VDE Tested Yes
  • Packaging Method Bag
293234-9 Plug & Socket Lighting Connectors
  • Connector Style Splitter
  • Product Type Connector
  • Keying Arrangement HV-1/HV-1 & HV-1
  • Preloaded Yes
  • Voltage 250
  • Contact Type Pin/Socket
  • Housing Color Black
  • VDE Tested Yes
  • Packaging Method Bag
293650-1 Plug & Socket Lighting Connectors
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Splitter
  • Product Type Connector
  • Keying Arrangement HV-4
  • Number of Positions 2
  • Preloaded No
  • Voltage 125
  • Housing Color White
  • Comment Parallel
293650-2 Plug & Socket Lighting Connectors
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Splitter
  • Product Type Connector
  • Keying Arrangement HV-3
  • Number of Positions 2
  • Preloaded No
  • Voltage 125
  • Housing Color White
  • Comment Parallel
293650-3 Plug & Socket Lighting Connectors
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Splitter
  • Product Type Connector
  • Keying Arrangement HV-5
  • Number of Positions 2
  • Preloaded No
  • Voltage 125
  • Housing Color White
  • Comment Parallel
293650-4 Plug & Socket Lighting Connectors
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Splitter
  • Product Type Connector
  • Keying Arrangement LV-2
  • Number of Positions 2
  • Preloaded No
  • Voltage 42
  • Housing Color White
  • Comment Parallel
1-964768-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Number of Positions 2
  • Number of Rows 1
  • Color Natural
  • Contact Current Rating (Max) 16
  • Termination Method to Wire/Cable Crimp
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Material PA 66
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal