2041441-1 DisplayPort Connectors
  • Orientation Vertical
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 20
  • Shell Plating Material Nickel
  • Shell Material Phosphor Bronze
  • Contact Base Material Brass
  • Contact Plating Material Gold
  • Contact Current Rating (Max) .5
  • Mounting Location Top
  • PCB Mounting Style Through Hole
  • Flange Without
  • PCB Mount Retention Type Boardlock
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Tail Length 2.1
  • Operating Temperature Range -40 – 85
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Signal
  • Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Comment Dual inline package
2040247-5 DisplayPort Connectors
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 20
  • Shell Plating Material Tin
  • Shell Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Plating Material Gold over Nickel
  • Contact Current Rating (Max) .5
  • Mounting Location Top
  • PCB Mounting Style Surface Mount
  • Flange With
  • PCB Mount Retention Type Solder Pad
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Material High Temperature Thermoplastic
  • Housing Color Black
  • Operating Temperature Range -40 – 85
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Signal
  • Flammability Rating UL 94V-0
  • Packaging Method Reel
2040210-1 DisplayPort Connectors
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 20
  • Shell Plating Material Nickel
  • Shell Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Plating Material Gold
  • Contact Current Rating (Max) .5
  • Mounting Location Top
  • PCB Mounting Style Through Hole
  • Flange With
  • PCB Mount Retention Type Straight Leg
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Material High Temperature Thermoplastic
  • Housing Color Black
  • Tail Length 2.6
  • Operating Temperature Range -40 – 85
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Signal
  • Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
2041441-2 DisplayPort Connectors
  • Orientation Vertical
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 20
  • Shell Plating Material Nickel
  • Shell Material Phosphor Bronze
  • Contact Base Material Brass
  • Contact Plating Material Gold
  • Contact Current Rating (Max) .5
  • Mounting Location Top
  • PCB Mounting Style Through Hole
  • Flange Without
  • PCB Mount Retention Type Boardlock
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Tail Length 2.5
  • Operating Temperature Range -40 – 85
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Signal
  • Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
2040210-5 DisplayPort Connectors
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 20
  • Shell Plating Material Tin
  • Shell Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Plating Material Gold
  • Contact Current Rating (Max) .5
  • Mounting Location Top
  • PCB Mounting Style Through Hole
  • Flange With
  • PCB Mount Retention Type Straight Leg
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Material High Temperature Thermoplastic
  • Housing Color Black
  • Tail Length 2.6
  • Operating Temperature Range -40 – 85
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Signal
  • Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
2041441-3 DisplayPort Connectors
  • Orientation Vertical
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 20
  • Shell Plating Material Nickel
  • Shell Material Phosphor Bronze
  • Contact Base Material Brass
  • Contact Plating Material Gold
  • Contact Current Rating (Max) .5
  • Mounting Location Top
  • PCB Mounting Style Through Hole
  • Flange Without
  • PCB Mount Retention Type Boardlock
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Tail Length 2.1
  • Operating Temperature Range -40 – 85
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Signal
  • Flammability Rating UL 94V-0
  • Packaging Method Box & Tray