SR1A Cable Actuated Position Sensors  1
  • Product Type SR Series, IP67 String Pots
  • Output Signal Voltage Divider (Potentiometric)
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 185
  • Operating Temperature -40 – 85
  • Resolution 16 bit
  • IP Rating IP67
  • Hazardous Area Approvals No
  • Full Stroke Ranges 1587.5
  • Accuracy .5
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
SR1E Cable Actuated Position Sensors  1
  • Product Type SR Series, IP67 String Pots
  • Output Signal Incremental Encoder
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) 0 – 160
  • Operating Temperature -18 – 71
  • Resolution 4 ppmm
  • IP Rating IP67
  • Hazardous Area Approvals No
  • Full Stroke Ranges 3175
  • Accuracy .1
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
SR1H Cable Actuated Position Sensors  1
  • Product Type SR Series, IP67 String Pots
  • Output Signal CANopen
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 185
  • Operating Temperature -40 – 85
  • Resolution 12 bit
  • IP Rating IP67
  • Hazardous Area Approvals No
  • Full Stroke Ranges 3175
  • Accuracy .5
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Bare Stainless Steel
SR1J Cable Actuated Position Sensors  1
  • Product Type SR Series, IP67 String Pots
  • Output Signal CAN J1939
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 185
  • Operating Temperature -40 – 85
  • Resolution 13 bit
  • IP Rating IP68
  • Hazardous Area Approvals No
  • Full Stroke Ranges 3175
  • Accuracy .5
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Bare Stainless Steel
SR1M Cable Actuated Position Sensors  1
  • Product Type SR Series, IP67 String Pots
  • Output Signal 4 – 20 mA
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 185
  • Operating Temperature -40 – 85
  • Resolution 16 bit
  • IP Rating IP67
  • Hazardous Area Approvals No
  • Full Stroke Ranges 3175
  • Accuracy .5
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
SR1V Cable Actuated Position Sensors  1
  • Product Type SR Series, IP67 String Pots
  • Output Signal 0 – 10 VDC
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 185
  • Operating Temperature -40 – 85
  • Resolution 16 bit
  • IP Rating IP67
  • Hazardous Area Approvals No
  • Full Stroke Ranges 3175
  • Accuracy .5
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel