CAT-CAPS0000 Cable Actuated Position Sensors  1
  • Product Type SG Series String Pots
  • Output Signal 0 – 10 VDC
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 160
  • Operating Temperature -18 – 71
  • Resolution Continuous Analog
  • IP Rating IP50
  • Hazardous Area Approvals No
  • Full Stroke Ranges 101.6 – 1270
  • Accuracy .25
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
CAT-T3437-SP1 Standard Labels  1
  • Label Type Self-Laminating
  • Cable Diameter (Min) 12.1
  • Cable Diameter (Max) 4.6
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Height 23.9
  • Label Material Polyester
  • Label Thickness 45
  • Printable Label Height 25.4
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 2
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Adhesive Type Permanent Acrylic Adhesive
SE1 Cable Actuated Position Sensors  1
  • Product Type SP Series, String Pots
  • Output Signal Incremental Encoder
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) 14 – 185
  • Operating Temperature -10 – 85
  • Resolution 2.22 ppmm
  • IP Rating IP50
  • Hazardous Area Approvals No
  • Full Stroke Ranges 1270
  • Accuracy .1
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
SP1 Cable Actuated Position Sensors  1
  • Product Type SP Series, String Pots
  • Output Signal Voltage Divider (Potentiometric)
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 160
  • Operating Temperature -40 – 71
  • Resolution Continuous Analog
  • IP Rating IP50
  • Hazardous Area Approvals No
  • Full Stroke Ranges 101.6 – 1270
  • Accuracy .25
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
SP2 Cable Actuated Position Sensors  1
  • Product Type SP Series, String Pots
  • Output Signal Voltage Divider (Potentiometric)
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) 0 – 160
  • Operating Temperature -18 – 71
  • Resolution Continuous Analog
  • IP Rating IP51
  • Hazardous Area Approvals No
  • Full Stroke Ranges 101.6 – 1270
  • Accuracy .25
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
SP3 Cable Actuated Position Sensors  1
  • Product Type SP Series, String Pots
  • Output Signal 0 – 10 VDC
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) 0 – 160
  • Operating Temperature -18 – 71
  • Resolution Continuous Analog
  • IP Rating IP51
  • Hazardous Area Approvals No
  • Full Stroke Ranges 101.6 – 1270
  • Accuracy .25
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
SPD Cable Actuated Position Sensors  1
  • Product Type SP Series, String Pots
  • Output Signal 0 – 10 VDC
  • Housing Material Polycarbonate + Stainless Mounting Bracket
  • Operating Temperature (Deg F) -40 – 160
  • Operating Temperature -40 – 71
  • Resolution Continuous Analog
  • IP Rating IP67
  • Hazardous Area Approvals No
  • Full Stroke Ranges 101.6 – 1270
  • Accuracy .25
  • Repeatability .02
  • Encoder Drive No
  • Measuring Cable Nylon-Coated Stainless Steel
K70C881 High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 26.5
  • Coil Resistance 75
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 10
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Flying Leads
  • Termination Style Turret Terminals
  • Mounting Type Threaded
RW-200-2-0-SP Heat Shrink Tubing
SAE AMS-DTL-23053/13
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoroelastomer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Material Systems Code 200
  • Expanded Inside Diameter (Min) 50.8
  • Recovered Inside Diameter (Max) 25.4
  • Recovered Wall Thickness (Nominal) 3.3
  • Shrink Temperature (Min) 175
  • Resistant To Abrasion
  • Operating Temperature Range -40 – 200
  • Flammability Flame-Retardant
  • Recovery Temperature 175
  • Fluid Resistance Immersion Protection
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
RW-200-1-1/4-0-SP Heat Shrink Tubing
SAE AMS-DTL-23053/13
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoroelastomer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Material Systems Code 200
  • Expanded Inside Diameter (Min) 31.8
  • Recovered Inside Diameter (Max) 15.9
  • Recovered Wall Thickness (Nominal) 2.3
  • Shrink Temperature (Min) 175
  • Resistant To Abrasion
  • Operating Temperature Range -40 – 200
  • Flammability Flame-Retardant
  • Recovery Temperature 175
  • Fluid Resistance Immersion Protection
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
5745414-1 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 5
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .64
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 7
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
3-1618276-5 High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 26.5
  • Coil Resistance 125
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 10
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Flying Leads
  • Termination Style Turret Terminals
  • Mounting Type Threaded
2-748003-0 PCB D-Sub Connectors
  • Shell Type Front Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .66
  • Insert Material Brass
  • Shell Material Carbon Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • PCB Termination Area Plating Finish Bright
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type 4-40 Retention Insert
  • Mating Connector Lock Without
  • Mating Connector Lock Type Retension Inserts
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.07
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
5748027-1 PCB D-Sub Connectors
  • Shell Type Front Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .66
  • Shell Material Carbon Steel
  • Plastic No
  • Female Screwlock Material Zinc
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type 4-40 Retention Screwlock
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.07
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
22759/32-16-2 Hook Up Wire
  • Cable Type Spec 55A
  • Cable Style Primary
  • Product Type Wire
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Wire Color Red
  • Strand Size 29
  • Wire Size 16
  • Wire Size 1.31
  • Wire Diameter 1.73
  • Overall Outside Diameter 1.73
  • Conductor Diameter 1.37
  • Operating Temperature Range -65 – 150
  • Wire Source United States
SRFR-15/9.6-8-SP Heat Shrink Tubing
  • Wall Type Single
  • Product Family SRFR
  • Voltage (Max) .6
  • Color Gray
  • Shrink Ratio 1.5:1
  • Material Silicone Rubber
  • Flexibility Very Flexible
  • Expanded Inside Diameter (Min) 15
  • Recovered Inside Diameter (Max) 9.6
  • Recovered Wall Thickness (Nominal) .5
  • Shrink Temperature (Min) 135
  • Resistant To Heat Shocks
  • Operating Temperature Range -75 – 200
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 175
  • Fluid Resistance None
  • Applicable Region Worldwide
  • Packaging Method Piece
  • Product Source UK
  • Low Outgassing No
745076-3 PCB D-Sub Connectors
  • Shell Type All Plastic
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Female Screwlock Plating Material Nickel over Copper Flash
  • Post Size .66
  • Plastic Yes
  • Female Screwlock Material Brass
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold Flash
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks, Fixed
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.58 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 17
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
5745412-7 PCB D-Sub Connectors
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded Yes
  • Grounding Indents With
  • Product Type Connector
  • Grounding Straps Without
  • Shielded No
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .64
  • Insert Material Thermoplastic
  • Shell Material Carbon Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 4.78
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 2.36 – 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Tube
  • Comment Plugs are preloaded with size 20 DF posted pin contacts
RW-200-1-1/2-0-SP Heat Shrink Tubing
SAE AMS-DTL-23053/13
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoroelastomer
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Material Systems Code 200
  • Expanded Inside Diameter (Min) 38.1
  • Recovered Inside Diameter (Max) 19.1
  • Recovered Wall Thickness (Nominal) 2.4
  • Shrink Temperature (Min) 175
  • Resistant To Abrasion
  • Operating Temperature Range -40 – 200
  • Flammability Flame-Retardant
  • Recovery Temperature 175
  • Fluid Resistance Immersion Protection
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
1-5747299-4 PCB D-Sub Connectors
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 2
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Grounding Straps Without
  • Number of Positions 15
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Post Size .66
  • Insert Material Brass
  • Shell Material Carbon Steel
  • Plastic No
  • Female Screwlock Material Zinc
  • Shell Plating Material Tin
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks, Fixed
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.05
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Polyester
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Tube
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts