2270154-1 Solar Distribution Boxes  1
  • Product Type Junction Box
  • Junction Box Type Crystalline
  • Connector Type Cable Coupler
  • Connection Style Direct Wire
  • Bypass Diode With
  • Jacket Color Black
  • Color Black
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 4
  • Foil Termination Method Solder
  • Housing Color Black
  • Wire Size (mm²) 4
  • Wire Size 12
  • Cable Length .9
  • Packaging Quantity 75
2270154-2 Solar Distribution Boxes  1
  • Product Type Junction Box
  • Junction Box Type Crystalline
  • Connector Type Cable Coupler
  • Connection Style Direct Wire
  • Wire/Cable Type PV Wire
  • Diode Style SL1515E
  • Keying Minus-Plus
  • Bypass Diode With
  • Jacket Color Black
  • Color Black
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 4
  • Foil Termination Method Solder
  • Housing Color Black
  • Wire Size (mm²) 4
  • Wire Size 12
  • Dimensions 127 x 53 x 18 (W x D x H)
  • Cable Length 1
  • Packaging Quantity 75
2270154-3 Solar Distribution Boxes  1
  • Product Type Junction Box
  • Junction Box Type Crystalline
  • Connector Type Cable Coupler
  • Connection Style Direct Wire
  • Wire/Cable Type PV Wire
  • Diode Style SL1515E
  • Keying Minus-Plus
  • Bypass Diode With
  • Jacket Color Black
  • Color Black
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 4
  • Foil Termination Method Solder
  • Housing Color Black
  • Wire Size (mm²) 4
  • Wire Size 12
  • Dimensions 127 x 53 x 18 (W x D x H)
  • Cable Length 1.2
  • Packaging Quantity 75
2270184-1 Solar Distribution Boxes  1
  • Product Type Junction Box
  • Junction Box Type Crystalline
  • Connector Type Cable Coupler
  • Connection Style Direct Wire
  • Bypass Diode With
  • Interconnection Type Serial
  • Jacket Color Black
  • Color Black
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 4
  • Foil Termination Method Solder
  • Housing Color Black
  • Wire Size (mm²) 4
  • Wire Size 12
  • Cable Length .9
  • Packaging Quantity 75
  • Comment Two 90 cm long 4.0mm² black solar cable and plug connector.
2270184-2 Solar Distribution Boxes  1
  • Product Type Junction Box
  • Junction Box Type Crystalline
  • Connector Type Cable Coupler
  • Connection Style Direct Wire
  • Wire/Cable Type PV Wire
  • Diode Style SL1515E
  • Keying Minus-Plus
  • Bypass Diode With
  • Jacket Color Black
  • Color Black
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 4
  • Foil Termination Method Solder
  • Wire Size (mm²) 4
  • Wire Size 12
  • Dimensions 127 x 52 x 18 (W x D x H)
  • Cable Length 1
  • Packaging Quantity 75
2270184-3 Solar Distribution Boxes  1
  • Product Type Junction Box
  • Junction Box Type Crystalline
  • Connector Type Cable Coupler
  • Connection Style Direct Wire
  • Wire/Cable Type PV Wire
  • Diode Style SL1515E
  • Keying Minus-Plus
  • Bypass Diode With
  • Jacket Color Black
  • Color Black
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 4
  • Foil Termination Method Solder
  • Housing Color Black
  • Wire Size (mm²) 4
  • Wire Size 12
  • Dimensions 127 x 53 x 18 (W x D x H)
  • Cable Length 1.2
  • Packaging Quantity 75