1-1337477-0 SMB Connectors
PRODUCT

Connectors

-

SMB Connectors

SMB Str Jk Hex 50Ohm Gold Pltd RG174A/U, - 1-1337477-0

  • TE Internal Number: 1-1337477-0

active
  • Applies To Cable
  • Connector Style Jack
  • Cable Type KX 22A
  • Sealed No
  • Dielectric Material PTFE
  • Grade Professional
  • Product Type Connector - RF
  • Solder Lug Without
  • Preloaded Yes
  • Solderless Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Straight
  • Body Plating Material Gold
  • Environmental Protection Without
  • Body Material Brass
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Polarized No
  • Interchangeable Die Set Number 9-1478248-0
  • Safety Wire Holes Without
  • Length 16.1
  • Packaging Method Tray
  • Packaging Quantity 100
  • Hand Tool Number 9-1478240-0
1-1337478-0 SMB Connectors
PRODUCT

Connectors

-

SMB Connectors

SMB R/A Plg Hex 50Ohm Gold Pla - 1-1337478-0

  • TE Internal Number: 1-1337478-0

  • Alias ID: AMP-1-1337478-0

  • Alias ID: CX8081-000

active
  • Applies To Cable
  • Connector Style Plug
  • Cable Type KX 22A
  • Sealed No
  • Dielectric Material PTFE
  • Grade Professional
  • Product Type Connector - RF
  • Solder Lug Without
  • Preloaded Yes
  • Solderless Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Right Angle
  • Body Shape Circular
  • Body Plating Material Gold
  • Environmental Protection Without
  • Body Material Brass
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Polarized No
  • Interchangeable Die Set Number 9-1478248-0
  • Safety Wire Holes Without
  • Length 11.3
  • Packaging Method Tray
  • Packaging Quantity 100
  • Hand Tool Number 9-1478240-0
1-1337481-0 SMB Connectors
PRODUCT

Connectors

-

SMB Connectors

SMB R/A PCB Skt 50Ohm Gold Plt - 1-1337481-0

  • TE Internal Number: 1-1337481-0

active
  • Applies To Printed Circuit Board
  • Connector Style Jack
  • PCB Mounting Orientation Right Angle
  • Sealed No
  • Dielectric Material PTFE
  • Board Standoff With
  • Grade Professional
  • Product Type Connector - RF
  • Solder Lug Without
  • Preloaded Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Right Angle
  • Body Shape Square
  • Body Plating Material Gold
  • Environmental Protection Without
  • Body Material Brass
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Pin Protection With
  • Panel Mount Without
  • Polarized No
  • Mounting Post Style Straight
  • Safety Wire Holes Without
  • Mounting Post Length 3.89
  • PCB Thickness (Recommended) 3.2
  • Length 11
  • Height above PCB 11
  • Packaging Method Tray
  • Packaging Quantity 100
1-1337482-0 SMB Connectors
PRODUCT

Connectors

-

SMB Connectors

SMB Str PCB Skt 50Ohm Gold Plt - 1-1337482-0

  • TE Internal Number: 1-1337482-0

active
  • Applies To Printed Circuit Board
  • Connector Style Jack
  • PCB Mounting Orientation Vertical
  • Sealed No
  • Dielectric Material PTFE
  • Board Standoff With
  • Grade Professional
  • Product Type Connector - RF
  • Solder Lug Without
  • Preloaded Yes
  • Solderless No
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Straight
  • Body Shape Square
  • Body Plating Material Gold
  • Environmental Protection Without
  • Body Material Brass
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Polarized No
  • Mounting Post Style Straight
  • Safety Wire Holes Without
  • Mounting Post Length 3.89
  • PCB Thickness (Recommended) 3.2
  • Length 11.4
  • Height above PCB 11.4
  • Packaging Method Tray
  • Packaging Quantity 100
1-1337597-0 SMB Connectors
PRODUCT

Connectors

-

SMB Connectors

SMB Str Plg Hex 50Ohm Gold Pltd RG174A/U - 1-1337597-0

  • TE Internal Number: 1-1337597-0

active
  • Applies To Cable
  • Connector Style Plug
  • Cable Type RG 174A
  • Sealed No
  • Dielectric Material PTFE
  • Grade Professional
  • Product Type Connector - RF
  • Solder Lug Without
  • Preloaded Yes
  • Solderless Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Straight
  • Body Shape Circular
  • Body Plating Material Gold
  • Environmental Protection Without
  • Body Material Brass
  • Center Contact Plating Material Gold
  • Cable Termination Type Crimp
  • Crimp Type Hex
  • Polarized No
  • Interchangeable Die Set Number 9-1478248-0
  • Safety Wire Holes Without
  • Length 15.7
  • Packaging Method Tray
  • Packaging Quantity 100
  • Hand Tool Number 9-1478240-0
1-1337604-0 SMB Connectors
PRODUCT

Connectors

-

SMB Connectors

SMB SMT Skt 50Ohm Gold Pltd - 1-1337604-0

  • TE Internal Number: 1-1337604-0

active
  • Applies To Printed Circuit Board
  • Connector Style Jack
  • PCB Mounting Orientation Vertical
  • Sealed No
  • Dielectric Material PTFE
  • Board Standoff Without
  • Grade Professional
  • Product Type Connector - RF
  • Solder Lug Without
  • Preloaded Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Straight
  • Body Shape Square
  • Body Plating Material Gold
  • Environmental Protection Without
  • Body Material Brass
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Pin Protection With
  • Panel Mount Without
  • Polarized No
  • Safety Wire Holes Without
  • Length 7.7
  • Height above PCB 7.7
  • Packaging Method Tray
  • Packaging Quantity 100
1060469-1 SMB Connectors
PRODUCT

Connectors

-

SMB Connectors

5164 5011 09 - 1060469-1

  • TE Internal Number: 1060469-1

  • Alias ID: 5164-5011-09

active
  • Applies To Printed Circuit Board
  • Connector Style Jack
  • PCB Mounting Orientation Right Angle
  • Isolated Ground No
  • Dielectric Material TFE Fluorocarbon
  • Board Standoff With
  • Grade Commercial
  • Product Type Connector - RF
  • Solder Lug Without
  • Preloaded Yes
  • Body Style Right Angle
  • PCB Leg Plating Material Gold
  • Body Shape Square
  • Body Plating Material Gold
  • Environmental Protection Without
  • Body Material Brass
  • Center Contact Plating Material Gold
  • Contact Post Configuration Straight Pin
  • Center Contact Material Brass
  • Pin Protection With
  • Panel Mount With
  • Panel Mount Retention Type Lockwasher and Nut
  • Safety Wire Holes Without
  • Length 11
  • Packaging Method Carton
  • Comment Captured Center Contact
413990-2 SMB Connectors
PRODUCT

Connectors

-

SMB Connectors

STR JACK,SMB,PCB - 413990-2

  • TE Internal Number: 413990-2

active
  • Applies To Printed Circuit Board
  • Connector Style Jack
  • PCB Mounting Orientation Vertical
  • Isolated Ground No
  • Dielectric Material PTFE
  • Board Standoff Without
  • Grade Mil-Type
  • Product Type Connector - RF
  • Solder Lug Without
  • Preloaded Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Straight
  • Body Shape Square
  • Body Plating Material Nickel over Copper
  • Environmental Protection Without
  • Body Material Brass
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Pin Protection With
  • Coupler Style Snap-Fit
  • Safety Wire Holes Without
  • Packaging Method Carton
414002-8 SMB Connectors
PRODUCT

Connectors

-

SMB Connectors

PLUG,CABLE,RTANG,SMB,NI PLTD - 414002-8

  • TE Internal Number: 414002-8

active
  • Applies To Coaxial Cable
  • Connector Style Plug
  • Cable Type RG 178
  • Isolated Ground No
  • Dielectric Material PTFE
  • Board Standoff Without
  • Grade Mil-Type
  • Product Type Connector - RF
  • Solder Lug Without
  • Preloaded Yes
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Style Right Angle
  • Body Shape Circular
  • Body Plating Material Nickel over Copper
  • Environmental Protection Without
  • Body Material Brass
  • Outer Contact Plating Material Gold over Nickel
  • Center Contact Plating Material Gold over Nickel
  • Center Contact Material Beryllium Copper
  • Pin Protection Without
  • Cable Termination Type Crimp
  • Coupler Style Snap-Fit
  • Safety Wire Holes Without
  • Packaging Method Carton
415504-4 SMB Connectors
PRODUCT

Connectors

-

SMB Connectors

JACK,PCB,MINI-SMB VERT 75 OHM - 415504-4

  • TE Internal Number: 415504-4

active
  • Applies To Printed Circuit Board
  • Connector Style Jack
  • PCB Mounting Orientation Vertical
  • Isolated Ground No
  • Dielectric Material PTFE
  • Board Standoff Without
  • Grade Commercial
  • Product Type Connector - RF
  • Solder Lug Without
  • Preloaded Yes
  • 50 Ohm No
  • 75 Ohm Yes
  • Impedance 75
  • Body Style Straight
  • Body Plating Material Gold over Nickel
  • Environmental Protection Without
  • Body Material Brass
  • Center Contact Plating Thickness 30
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Pin Protection Without
  • Coupler Style Snap-Fit
  • Safety Wire Holes Without
  • Packaging Method Carton