5-1814816-1 RF Connectors
  • Connector Interface UHF
  • Connector Style Jack
  • Connector & Contact Terminates To Wire & Cable
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Size Standard
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Panel
  • Packaging Method Package
  • Dielectric Material PBT
200875-7 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Stainless Steel
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Plating Material Zinc
  • Jackscrew Material Stainless Steel
  • Length 21.51
  • Width 5.6
  • Height 5.6
  • For Use With Mate with Any Turnable Jackscrew Rod
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
205117-1 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Body Style Straight
  • Color Code Brown/Green/Black
  • Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 16
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Length 24.58
  • Wire Range 20 – 16
  • For Use With Mates with Pin
  • Packaging Method Tape
  • Comment Rear Release
1-1337418-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Jack
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 19.05
  • Panel Cutout 1 x 16.1 + 4 x 3.2
  • Operating Frequency 11
  • Packaging Method Carton
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Grade Commercial
  • Military Style Number UG-58A/U
  • Flange and Thread Material Brass
203966-1 Rectangular Connector Hardware
  • Thread Size 6-32
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Length 22.35
  • Width 6.35
  • Height 7.35
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment This socket (22.35 [.880]) is to be used when housings are loaded with subminiature COAXICON contacts.
208264-2 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Body Style Straight
  • Color Code Green/Orange
  • Material Copper Alloy
  • Crimp Type Snap-In
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 22
  • Contact Configuration Crimp Snap-In
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness 1.27
  • Length 16.26
  • Wire Range 26 – 22
  • For Use With Mates with Pin
  • Packaging Method Bag
208273-2 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Body Style Straight
  • Color Code Yellow/Orange
  • Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 12
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Length 18.23
  • Wire Range 14 – 12
  • For Use With Mates with Pin
  • Packaging Method Package
1-1337446-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Sealable No
  • Number of Positions 1
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Panel
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 1 x 12.0 + 4 x 3.2 Rear Mount
  • Operating Frequency 4
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Grade Professional
1-1337446-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Sealable No
  • Number of Positions 1
  • Impedance 75
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Panel
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 1 x 12.0 + 4 x 3.2 Rear Mount
  • Operating Frequency 2
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Grade Professional
1-211431-8 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Post Type Round
  • Body Style Straight
  • Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 22
  • Contact Configuration Front Release
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness 1.27
  • Termination Post Length 8.38
  • Length 31.6
  • For Use With Mates with Pin
  • Packaging Method Tray