100G1141-0.50-F959CK0226 Signal Wire & Cable  1
  • Wire & Cable Type 100E/G Cables EN50306/EN45545
  • Voltage Rating 750/1300
  • Conductor Material Tin-Plated Copper
  • Operating Temperature Range -65 – 105
CQ17743001 Signal Wire & Cable  1
  • Wire & Cable Type 100E/G Wire EN50306/EN45545
  • Voltage Rating 750/1300
  • Conductor Material Tin-Plated Copper
  • Wire Size 15
  • Operating Temperature Range -65 – 125
100G0121-1.2-0/9CK0042 Signal Wire & Cable  1
  • Wire & Cable Type 100E/G Cables EN50306/EN45545
  • Voltage Rating 750/1300
  • Conductor Material Tin-Plated Copper
  • Wire Size 16
  • Operating Temperature Range -65 – 125
100G0121-0.75-0/9CK0226 Signal Wire & Cable  1
  • Wire & Cable Type 100E/G Cables EN50306/EN45545
  • Voltage Rating 750/1300
  • Conductor Material Tin-Plated Copper
  • Operating Temperature Range -65 – 125
100G1121-0.5-0/9-0CK0042 Signal Wire & Cable  1
  • Wire & Cable Type 100E/G Cables EN50306/EN45545
  • Voltage Rating 750/1300
  • Conductor Material Tin-Plated Copper
  • Operating Temperature Range -65 – 105
100G1121-0.50-0/9-0CK0226 Signal Wire & Cable  1
  • Wire & Cable Type 100E/G Cables EN50306/EN45545
  • Voltage Rating 750/1300
  • Conductor Material Tin-Plated Copper
  • Operating Temperature Range -65 – 105
100G0111-1.20-0CK0226/6 Signal Wire & Cable  1
  • Wire & Cable Type 100E/G Wire EN50306/EN45545
  • Voltage Rating 750/1300
  • Conductor Material Tin-Plated Copper
  • Wire Size 16
  • Operating Temperature Range -65 – 125
100E0111-0.50-0CK0226 Signal Wire & Cable  1
  • Wire & Cable Type 100E/G Wire EN50306/EN45545
  • Voltage Rating 300
  • Conductor Material Tin-Plated Copper
  • Operating Temperature Range -65 – 105
100E0111-1.00-0CK0226 Signal Wire & Cable  1
  • Wire & Cable Type 100E/G Wire EN50306/EN45545
  • Voltage Rating 300
  • Conductor Material Tin-Plated Copper
  • Operating Temperature Range -65 – 105
100E0111-1.50-0CK0226 Signal Wire & Cable  1
  • Wire & Cable Type 100E/G Wire EN50306/EN45545
  • Voltage Rating 300
  • Conductor Material Tin-Plated Copper
  • Operating Temperature Range -65 – 105