2274867-5 SFP/SFP+/zSFP+
SFF-8075 SFF-8083 SFF-8431 SFF-8432
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 8
  • Lightpipe Configuration All Four
  • Number of Ports 16
  • Number of Positions 320
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Contact Mating Area Plating Thickness .76
  • Tail Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Application SFP+ Thermally Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe Yes
2274867-6 SFP/SFP+/zSFP+
SFF-8075 SFF-8083 SFF-8431 SFF-8432
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 8
  • Lightpipe Configuration Inner
  • Number of Ports 16
  • Number of Positions 320
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Contact Mating Area Plating Thickness .76
  • Tail Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Application SFP+ Thermally Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe Yes
2274867-7 SFP/SFP+/zSFP+
SFF-8075 SFF-8083 SFF-8431 SFF-8432
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 8
  • Lightpipe Configuration Outer
  • Number of Ports 16
  • Number of Positions 320
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Contact Mating Area Plating Thickness .76
  • Tail Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Application SFP+ Thermally Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe Yes
2274867-8 SFP/SFP+/zSFP+
SFF-8075 SFF-8083 SFF-8431 SFF-8432
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 8
  • Number of Ports 16
  • Number of Positions 320
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Contact Mating Area Plating Thickness .76
  • Tail Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • PCB Thickness (Recommended) 1.5
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Application SFP+ Thermally Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No